The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 758-874/000-112

Industrial PC, I/O-IPC-C6, Linux ®2.6; CANopen Master

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



Compact and robust, the WAGO‐I/O‐IPC-C6 is designed for general control applications. The high-performance IPC can fully perform controlling, monitoring and visualization tasks.

The I/O-IPC features a 600 MHz Celeron® processor and all standard PC interfaces (e.g., 2 x USB, RS-232, DVI‐I and 2 x Ethernet).

Depending on the application, WAGO‐I/O‐SYSTEM modules are connected to the I/O-IPC to suit the particular task. Two opto-isolated digital I/O (24VDC) are directly integrated for fast signal transmission.

With optional CANopen and PROFIBUS DP fieldbuses in master version, the I/O-IPC may also function as a main PLC in industrial environments.

Using Linux operating system and optional CoDeSys PLC software, including CoDeSys visualization, a stable and high-performance automation system featuring universal communication characteristics is available for long-term, reliable service.

Product details

Details

Technical Data

Communication PROFIBUS
CANopen
Modbus (TCP, UDP)
Ethernet
Modbus RTU
RS-232 serial interface
Ethernet protocol FTP
NTP
SNMP
Visualization Web-Visu
Operating system Linux 2.6 with RT-Preempt patch
CPU Celeron®M; 600MHz
Programming languages per IEC 61131-3 Instruction List (IL)
Ladder Diagram (LD)
Function Block Diagram (FBD), Continuous Function Chart (CFC)
Structured Text (ST)
Sequential Function Chart (SFC)
Main memory (RAM) 256 MB
Internal memory (flash) 512 MB
Software non-volatile memory 1024 kbyte
Type of memory card Compact Flash Type I/II
Number of modules per node max. 250
Number of I/O modules without bus extension max. 64
Input and output process image (Fieldbus) max. 500 Byte/500 Byte
Indicators Stromversorgung; Watchdog; PROFIBUS DP, CANopen; Run/Stop; IDE; Lokalbus
System supply voltage DC 24 V(-25 … +30 %); via wiring level (CAGE CLAMP® connection)
Input current typ. at rated load (24 V) 770 mA
Total current for system supply 1000 mA
Field supply voltage DC 24 V (-25 … +30 %); via power jumper contacts
Number of outgoing power jumper contacts 3

Connection data

Connection technology: communication/fieldbus PROFIBUS: 1 x D-Sub 9 socket; CANopen: 1 x D-Sub 9 socket; Modbus TCP/UDP: 2 x RJ-45; Modbus RTU: 1 x D-Sub 9 connector; RS-232 serial interface: 1 x D-Sub 9 connector; USB: 2 x USB 2.0 host (type A); DVI: 1 x D-sub 24+5 socket; Digital input/output: 1 x D-sub 15 socket
Connection technology: system supply 2 x CAGE CLAMP®
Connection technology: field supply 6 x CAGE CLAMP®
Connection type (1) System/field supply
Solid conductor 0.08 … 2.5 mm² / 28 … 14 AWG
Fine-stranded conductor 0.08 … 2.5 mm² / 28 … 14 AWG
Strip length 8 … 9 mm / 0.31 … 0.35 inch

Geometrical Data

Width 236 mm / 9.291 inch
Height from upper-edge of DIN-35 rail 70 mm / 2.756 inch
Depth 100 mm / 3.937 inch

Mechanical data

Weight 1598.201 g
Color dark gray
Housing material Aluminum
Conformity marking CE

Environmental Requirements

Surrounding air (operating) temperature 0 … 55 °C
Surrounding air (storage) temperature -10 … 85 °C
Protection class IP20
Operating altitude 0 … 15000 m
Relative air humidity (no condensation) 90 %
Type of mounting DIN-35 rail
Vibration resistance Operation: 0.5g, 10 … 500 Hz; Storage/transit: 1g, 10 … 500 Hz
Shock resistance Operation: 5g, 11 ms, 6 axis; Storage/transit: 30g, 11 ms, 6 axis
EMC immunity to interference acc. to EN 61000-6-2
EMC emission of interference acc. to EN 61000-6-4

Commercial data

Product Group 27 (Special components I/O)
Country of origin DE
GTIN 4045454825133

Approvals / Certificates

Ex-Approvals

Approval
Additional Approval Text
Certificate name
Approval: ATEX
TUEV Nord Cert GmbH
Additional Approval Text EN 60079-0
Certificate name: TÜV 07 ATEX 554086 X en.
Approval: TUEV Nord
TUEV Nord Cert GmbH
Additional Approval Text IEC 60079-0
Certificate name: IECEx TUN 09.0001 X

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-IPC758

Downloads

Documentation

Instruction Leaflet

WAGO-I/O-IPC 0758-087x/xxxx-xxxx
pdf (806.6 kB)

Additional Information

Engineering-Software

Configuration and Commissioning Software

Compatible products

Carrier rail

Item no.: 210-112
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; "Hole width 25 mm
Item no.: 210-113
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; unslotted; according to EN 60715
Item no.: 210-114
Steel carrier rail; 35 x 15 mm; 1.5 mm thick; 2 m long; unslotted; similar to EN 60715

Marking accessories

Shield termination