Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 2854-300/1008-8032

Office distribution box; Type 1; 8 axes; with specialty areas

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



WAGO flexROOM® office distribution boxes support the automation of commercial and functional buildings (offices) with floor plans based on a room axis concept. The boxes automate both lighting and sun protection, while performing single-room
control (heating/cooling) for up to 24 room axes. In addition to the room axes, special areas (e.g., stairways, corridors, sanitary facilities) may be automated via specialty flexROOM® distribution boxes.

Control is performed via WAGO 750-884 Application Controller, which is included in the flexROOM® distribution box and preloaded with a flexROOM® office application. Initial commissioning (IP address assignment via BootP server) can be performed via WAGOupload PC software.

A standard Web browser performs both initial room axis configuration and later reconfiguration directly on the distribution box’s controler.

Several flexROOM® distribution boxes can be combined into a network via ETHERNET. A standard Web browser also establishes communication between the distribution boxes.
A flexROOM® distribution box for weather stations can transmit weather data (e.g., outside temperature or wind alarms) to other flexROOM® distribution boxes for further processing.

For the connection of higher-level management stations, each flexROOM® distribution box provides data in MODBUS tables, that can be read and partly be written by the stations.

Configuration data of the flexROOM® distribution box can cyclically be saved either directly on the included controller or on a separate computer.

The flexROOM® distribution box is equipped with WAGO WINSTA® connectors. The flexROOM® distribution boxes differ from each other in the number of room axes, the support of specialty application areas, various functions depending on the inputs and outputs used.

Product details

Details

Technical Data

Baud rate 10/100 Mbit/s

Connection data

Connection technology: communication/fieldbus EtherNet/IP: 2 x RJ-45; Modbus TCP/UDP: 2 x RJ-45

Geometrical Data

Width 500 mm / 19.685 inch
Height from upper-edge of DIN-35 rail 150 mm / 5.906 inch
Depth 650 mm / 25.591 inch

Material Data

Fire load 58.828 MJ

Environmental Requirements

Surrounding air (operating) temperature -5 … 45 °C
Surrounding air (storage) temperature -20 … 70 °C

Downloads

Documentation

Quick-Start Guide

Schema für flexROOM®-Office-Verteiler 2854-0300/1008-8032
pdf (1.2 MB)
Schnellstartanleitung flexROOM
pdf (479.3 kB)
flexROOM Office-Verteiler Zubehörliste
pdf (165.7 kB)

Bid Text

Steckerset flexROOM-Office-Verteiler 2854-0300/1008-8032
pdf (7.1 kB)

Additional Information

Steckerset flexROOM-Office-Verteiler 2854-0300/1008-8032
pdf (7.1 kB)
Planungsbeispiel für flexROOM®-Office-Verteiler
pdf (96.8 kB)

Compatibility Information

VDI3813-Liste flexROOM-Office-Verteiler 2854-0300/1008-8032
zip (81.9 kB)

Engineering-Software

Configuration and Commissioning Software

CAD files

WSCAD

WSCAD Universe