Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 761-9009

Outdoor housing

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



TO-PASS® Outdoor is a compact, IP66 enclosure for the installation of TO-PASS® telecontrol modules. The unit is equipped with an integrated GSM antenna, 230 VAC to 24 VDC power supply; power failure protection is provided by two batteries, and terminal block connections are included for the supply of additional sensors.

The TO-PASS® telecontrol module is not included in delivery and must be ordered separately.

Product details

Details

Technical Data

Frequency band Antenna: GSM (900 MHz)
Sensor supply voltage DC 30 V; max. 150 mA
Self consumption approx. 1.5 W at 230 VAC (for charged batteries and a TO-PASS® module without sensors and heating): Heating: 8 W; heating switch: ON at 5 °C, OFF at 15 °C
Battery capacity 24 V / 1.2 Ah / annual maintenance required; Battery runtimes: approx. 24 hours at 5 minute transmission cycle without considering the supply of decentralized peripheral devices
Supply voltage AC 230 V; Empfohlene Vorsicherung: B-16A; C-10A
Energy consumption max. 42 W
Included IP66 housing with integrated GSM antenna; power supply unit 230 VAC to 30 VDC; 2 batteries; terminal block connections; cables; heating

Geometrical Data

Width 280 mm / 11.024 inch
Height 130 mm / 5.118 inch
Depth 310 mm / 12.205 inch

Mechanical data

Mounting type 4 x drilled holes, 7mm/0.27in diameter
Type of mounting Protected wall mount (no direct sunlight)
Leitungsdurchführungen, Anzahl 10
Leitungsdurchführungen, Typ M16
Leitungsdurchführungen, Anzahl (2) 2
Leitungsdurchführungen, Typ (2) M25

Material Data

Housing material Polycarbonate
Fire load 0 MJ
Weight 3644.478 g

Environmental Requirements

Surrounding air (operating) temperature -4 … 32 °C
Protection class IP66
EMC immunity to interference acc. to EN 61000-6-2
EMC emission of interference acc. to EN 61000-6-4

Commercial data

Product Group 27 (Special components I/O)
Country of origin DE
GTIN 4045454663551

Downloads

Documentation

Additional Information

System Description

Engineering-Software

Configuration and Commissioning Software