Honey of a Deal

In nature, there is a strong relationship between plants and pollinators. Plants depend on Honey bees and other insects to carry pollen from plant to plant. This relationship benefits both the bees that collect pollen and nectar from the flowers, as well as the plants that can reproduce for long lasting survival.

In the same way, we are offering a “Honey of a Deal” by offering bundled pricing on our 16 port unmanaged Ethernet switch (852-1106) with the 5 A Pro 2 power supply (2787-2144). The Ethernet switch enables you to keep your networks communicating and the power supply provides reliable power to the switch along with other devices in your control cabinet. The biggest benefit of all is this reliable combination offered at a sweet price.

Contact your local WAGO distributor to take advantage of this sweet deal! Mention Bundle Part Number: 8000-0099/0000-2199

16 Port Unmanaged Ethernet Switch

The 852-1106 is a 16-port industrial Ethernet switch that supports 10/100/1000 Mbps with auto-negotiation and auto-MDI/MDI-X detection at every port. It is cost-effective and keeps up with the constant demands of IP-based industrial communication needs. This switch has a rugged housing, redundant power supply and function monitoring with relay. Other features include:

  • Operating temperature range of -40°C to +70°C
  • Wide supply voltage range from 12-60 VDC
  • Overvoltage protection
  • Full Compliance with IEEE 802.3, 802.3u and 802.3ab standards
  • Non-blocking, store-and-forward switching

Pro 2 Power Supply 24 VDC at 5 Amps

Our new Pro 2 power supply is a smart connected power supply with IIoT capabilities to keep up with increased networking and digital demands. It offers high end features at a cost-effective price and also maintains a small footprint in the control cabinet. It boasts 91.5% efficiency and also saves on energy costs. Here are a few other characteristics:

  • TopBoost (150% for 5s) and PowerBoost (600% for 15 ms)
  • Modular Communication options include IO-Link, Modbus RTU, Ethernet IP
  • Built-in single-channel electronic circuit breaker
  • 221 Series connector for power distribution
  • Easy configuration via WAGO’s Interface Configuration Software and e!Cockpit function blocks