Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 (5) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no. 793-5683

WMB marking card; as card; MARKED; T (100x); stretchable 5 - 5.2 mm; Vertical marking; snap-on type; white

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 (5) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50

Product details

Details

Technical Data

Marking T
Aufdruck_Anzahl 100
Printing direction Vertical marking
Color of marking black
Marking type Symbol
Darstellung des Aufdrucks same symbols per strip
Units per delivery form 10 strips with 10 markers per card

Geometrical Data

Marker/Strip width 5 … 5.2 mm
Marker width 5 mm

Material Data

Color white
Weight 8.4 g
Fire load 0.256 MJ

Commercial data

Product Group 2 (Terminal Block Accessories)
Packaging type BOX
Country of origin DE
GTIN 4045454817244
Customs Tariff No. 49119900000

Installation Notes

4 pictures
Application

Separating a strip from the WMB marker card.

Read more ...
2 pictures
Marking

Snapping a WMB marker strip into the marker slot of the double marker carrier.

Read more ...

Product family

WMB Multi marking system