Item no. 2724-1207/323-000
1-conductor female connector; lever; Push-in CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 7-pole; 100% protected against mismating; Centered locking levers; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) − 0.5 mm
Pole no. 2: L1 = 1.65 mm
Pole no. 3: L1 = 3.2 mm
Pole no. 4 + 5: L1 = 10.7 mm
Pole no. 6 + 7: L1 = 18.2 mm
Pole no. 8: L1 = 25.7 mm
L = (pole no. x pin spacing) − 0.5 mm
Pole no. 2: L1 = 1.65 mm
Pole no. 3: L1 = 3.2 mm
Pole no. 4 + 5: L1 = 10.7 mm
Pole no. 6 + 7: L1 = 18.2 mm
Pole no. 8: L1 = 25.7 mm