Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no. 2231-308/031-000

MCS MIDI Classic 1-conductor female plug; push-button; clamping collar; 2.5 mm²; Pin spacing 5.08 mm; 8-pole; 2,50 mm²; orange

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50

Description


  • Universal connection for all conductor types
  • Easy-to-use design does not require specialty tools
  • Ability to wire while mated
  • Push-in termination of solid and ferruled conductors
  • Integrated test ports for testing parallel to the conductor entry
  • With coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 320 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 16 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group C) 150 V
Rated current UL (Use Group C) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059
Approvals per UL 1977
Rated voltage per UL 1977 (factory wiring only) 600 V
Rated current per UL 1977 (factory wiring only) 15 A
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 15 A
Rated voltage CSA (Use Group C) 150 V
Rated current CSA (Use Group C) 15 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Connection data

Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor 0.2 … 2.5 mm² / 24 … 12 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 1.5 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 2.5 mm²
Strip length 10 … 11 mm / 0.39 … 0.43 inch
No. of poles 8
Total number of connection points 8
Total number of potentials 8
Number of connection types 1
Number of levels 1
Conductor entry direction to mating direction 0 °

Geometrical Data

Pin spacing 5.08 mm / 0.2 inch
Width 55.44 mm / 2.183 inch
Height 15 mm / 0.591 inch
Depth 25.6 mm / 1.008 inch

Mechanical data

Mounting type Mounting flange
Type of mounting Feed-through mounting
Panel mounting

Plug connection

Contact type (pluggable connector) Female connector/socket
Connector connection type for conductors
Mismating protection No

Material Data

Color orange
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Copper alloy
Contact plating tin-plated
Fire load 0.284 MJ
Weight 13.5 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Product Group 3 (Multi Conn. System)
Packaging type BOX
Country of origin PL
GTIN 4045454872588
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-39756
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2 No. 158
Certificate name: 2314554
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 2190761.01

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
UL International Germany GmbH
Additional Approval Text UL 1977
Certificate name: E45171
Approval: UR
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: E45172 sec. 18

Downloads

Documentation

Additional Information

Counterpart

Item no.: 231-638
1-conductor male connector; 2.5 mm²; Pin spacing 5.08 mm; 8-pole; 2,50 mm²; orange
Item no. 231-638

1-conductor male connector; 2.5 mm²; Pin spacing 5.08 mm; 8-pole; 2,50 mm²; orange

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 231-338/001-000
THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5.08 mm; 8-pole; orange
Item no. 231-338/001-000

THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5.08 mm; 8-pole; orange

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 231-538/001-000
THT male header; 1.0 x 1.0 mm solder pin; angled; Pin spacing 5.08 mm; 8-pole; orange
Item no. 231-538/001-000

THT male header; 1.0 x 1.0 mm solder pin; angled; Pin spacing 5.08 mm; 8-pole; orange

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Please select system counterpart and quantity

Compatible products

Insulations stops

Item no.: 231-671
Insulation stop; 0.25 - 0.5 mm²; light gray
Pluggable Connectors > Item no. 231-671

Insulation stop; 0.25 - 0.5 mm²; light gray

PU (SPU): 200 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 231-672
Insulation stop; 0.75 - 1 mm²; dark gray
Pluggable Connectors > Item no. 231-672

Insulation stop; 0.75 - 1 mm²; dark gray

PU (SPU): 200 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200

Marking accessories

Strain relief

Testing accessories

Installation Notes

2 pictures
Inserting a conductor

Inserting fine-stranded conductors into Push-in CAGE CLAMP® unit via push-buttons.

Read more ...
1 picture
Testing

Testing parallel to conductor entry via integrated test ports – female connector with push-buttons and Push-in CAGE CLAMP® connection – touch contact perpendicular to conductor entry.

Read more ...
2 pictures
Assembly

Male connector with strain relief plate

Read more ...
1 picture
Marking

Labeling via direct marking or self-adhesive strips.

Read more ...

Product family