Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no. 2734-210

MCS MINI 1-conductor female plug; 100% protected against mismating; push-button; 1.5 mm²; Pin spacing 3.81 mm; 10-pole; 1,50 mm²; orange

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50

Description


  • Universal connection for all conductor types
  • Easy-to-use design does not require specialty tools
  • Ability to wire while mated
  • Simple, push-in termination of solid and ferruled conductors
  • Integrated test ports for testing parallel to the conductor entry
  • 100% protected against mismating
  • Coding via coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 160 V
Rated impulse voltage (III / 3) 2.5 kV
Rated voltage (III / 2) 160 V
Rated impulse voltage (III / 2) 2.5 kV
Rated voltage (II / 2) 320 V
Rated impulse voltage (II / 2) 2.5 kV
Rated current 10 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 10 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 10 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Connection data

Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 1.5 mm² / 24 … 16 AWG
Fine-stranded conductor 0.2 … 1.5 mm² / 24 … 16 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 0.75 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 1.5 mm²
Strip length 8 … 9 mm / 0.31 … 0.35 inch
No. of poles 10
Total number of connection points 10
Total number of potentials 10
Number of connection types 1
Number of levels 1
Conductor entry direction to mating direction 0 °

Geometrical Data

Pin spacing 3.81 mm / 0.15 inch
Width 40.2 mm / 1.583 inch
Height 13.5 mm / 0.531 inch
Depth 20.4 mm / 0.803 inch

Plug connection

Contact type (pluggable connector) Female connector/socket
Connector connection type for conductors
Mismating protection Yes

Material Data

Color orange
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Copper alloy
Contact plating tin-plated
Fire load 0.186 MJ
Weight 9.5 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Product Group 3 (Multi Conn. System)
Packaging type BOX
Country of origin PL
GTIN 4055143284608
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-23611
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 2147056.01
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2 No. 158
Certificate name: 2314554

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1977
Certificate name: 20150318-E45171
Approval: UR
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: 20190122-E45172

Downloads

Documentation

Additional Information

CAD files

CAD data

2D/3D Models 2734-210

Counterpart

Item no.: 734-340
1-conductor male connector; 100% protected against mismating; 1.5 mm²; Pin spacing 3.81 mm; 10-pole; 1,50 mm²; orange
Item no. 734-340

1-conductor male connector; 100% protected against mismating; 1.5 mm²; Pin spacing 3.81 mm; 10-pole; 1,50 mm²; orange

PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no.: 734-240
THT male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.81 mm; 10-pole; orange
Item no. 734-240

THT male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.81 mm; 10-pole; orange

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no.: 734-270
THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 3.81 mm; 10-pole; orange
Item no. 734-270

THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 3.81 mm; 10-pole; orange

PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Please select system counterpart and quantity

Compatible products

Strain relief

Item no.: 734-229
Strain relief plate; orange
PCB Terminal Blocks and Pluggable Connectors > Item no. 734-229

Strain relief plate; orange

PU (SPU): 100 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100

Installation Notes

2 pictures
Inserting a conductor

Inserting a fine stranded conductor into Push-in CAGE CLAMP® unit via push-button.

Read more ...
1 picture
Testing

Testing via 1 mm Ø test pin (735-500).


Push-in CAGE CLAMP® termination – parallel to conductor entry

Read more ...
1 picture
Marking
Labeling via direct marking or self-adhesive strips.
Read more ...
1 picture
Assembly

Strain relief housing for 734 Series Male and Female Connectors with CAGE CLAMP® connection.

Read more ...

Product family