Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no. 721-613/019-000

MCS MIDI 1-conductor male connector; 100% protected against mismating; clamping collar; 2.5 mm²; Pin spacing 5 mm; 13-pole; 2,50 mm²; light gray

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25

Description


  • Universal connection for all conductor types
  • Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP® actuation
  • For wire-to-wire and board-to-wire connections
  • Versions available with snap-in mounting feet or flanges for panel or through-panel mounting
  • 3- to 5-pole male connectors are also available with preceding ground contact
  • 100 % protected against mismating
  • With coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 320 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 12 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059
Approvals per UL 1977
Rated voltage per UL 1977 (factory wiring only) 600 V
Rated current per UL 1977 (factory wiring only) 15 A
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 15 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Connection data

Connection technology CAGE CLAMP®
Actuation type Operating tool
Solid conductor 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 1.5 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 2.5 mm²
Strip length 8 … 9 mm / 0.31 … 0.35 inch
No. of poles 13
Total number of connection points 13
Total number of potentials 13
Number of connection types 1
Number of levels 1
Conductor entry direction to mating direction 0 °

Geometrical Data

Pin spacing 5 mm / 0.197 inch
Width 79.8 mm / 3.142 inch
Height 14.3 mm / 0.563 inch
Depth 27.5 mm / 1.083 inch

Mechanical data

Mounting type Mounting flange
Type of mounting Feed-through mounting
Panel mounting

Plug connection

Contact type (pluggable connector) Male connector/plug
Connector connection type for conductors
Mismating protection Yes

Material Data

Color light gray
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Electrolytic copper (ECu)
Contact plating tin-plated
Fire load 0.37 MJ
Weight 20.4 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Product Group 3 (Multi Conn. System)
Packaging type BOX
Country of origin DE
GTIN 4050821004585
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-39756
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 1466354
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 2190761.01

Ship Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: ABS
American Bureau of Shipping
Additional Approval Text -
Certificate name: 19-HG1869876-PDA
Approval: DNV GL
Det Norske Veritas, Germanischer Lloyd
Additional Approval Text -
Certificate name: TAE000016Z

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: 20190731-E45172
Approval: UR
UL International Germany GmbH
Additional Approval Text UL 1977
Certificate name: E45171

Downloads

Documentation

Additional Information

CAD files

CAD data

2D/3D Models 721-613/019-000

Counterpart

Item no.: 721-113/026-000
1-conductor female plug; 100% protected against mismating; 2.5 mm²; Pin spacing 5 mm; 13-pole; 2,50 mm²; light gray
Item no. 721-113/026-000

1-conductor female plug; 100% protected against mismating; 2.5 mm²; Pin spacing 5 mm; 13-pole; 2,50 mm²; light gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no.: 722-143
THT female header; 0.6 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 5 mm; 13-pole; light gray
Item no. 722-143

THT female header; 0.6 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 5 mm; 13-pole; light gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no.: 722-243
THT female header; 0.6 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 5 mm; 13-pole; light gray
Item no. 722-243

THT female header; 0.6 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 5 mm; 13-pole; light gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Please select system counterpart and quantity

Compatible products

Coding

Item no.: 231-129
Coding key; snap-on type; light gray
PCB Terminal Blocks and Pluggable Connectors > Item no. 231-129

Coding key; snap-on type; light gray

PU (SPU): 200 (100) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200

General accessories

Insulations stops

Marking accessories

Strain relief

Installation Notes

4 pictures
Inserting a conductor

Inserting a conductor via 3.5 mm screwdriver – CAGE CLAMP® actuation parallel to conductor entry.

Read more ...
1 picture
Testing

Testing perpendicular to conductor entry with 2 or 2.3 mm Ø test plug – female connector with CAGE CLAMP® – via integrated test ports

Read more ...
2 pictures
Assembly

Male connector with strain relief plate

Read more ...
1 picture
Coding

Coding a male header – fitting coding key(s).

Read more ...

Product family