Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 130 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
130
Item no. 2091-1172/200-000/997-404

picoMAX eCOM 1-conductor THR female header; 1.0 mm Ø solder pin; straight; in tape-and-reel packaging; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; 1,50 mm²; light gray

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 130 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
130

Description


  • Universal connection for all conductor types
  • Simple, push-in termination of solid and ferruled conductors
  • Easy-to-use design does not require specialty tools
  • Ability to wire while mated or unmated
  • Integrated test ports for testing parallel to conductor entry
  • Factory-installed, straight or angled solder pins allow horizontal or vertical mounting to the PCB

Safety information 1:
The picoMAX® pluggable connection system is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 160 V
Rated impulse voltage (III / 3) 2.5 kV
Rated voltage (III / 2) 160 V
Rated impulse voltage (III / 2) 2.5 kV
Rated voltage (II / 2) 320 V
Rated impulse voltage (II / 2) 2.5 kV
Rated current 10 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 10 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059

Connection data

Connection technology Push-in CAGE CLAMP®
Actuation type Push-button
Solid conductor 0.2 … 1.5 mm² / 24 … 14 AWG
Fine-stranded conductor 0.2 … 1.5 mm² / 24 … 14 AWG
Fine-stranded conductor with ferrule with plastic collar 0.25 … 0.75 mm²
Fine-stranded conductor with ferrule without plastic collar 0.25 … 1.5 mm²
Strip length 8 … 9 mm / 0.31 … 0.35 inch
Conductor entry angle to the PCB 90 °
No. of poles 2
Total number of connection points 2
Total number of potentials 2
Number of connection types 1
Number of levels 1

Geometrical Data

Pin spacing 3.5 mm / 0.138 inch
Width 7 mm / 0.276 inch
Height 14 mm / 0.551 inch
Depth 11.4 mm / 0.449 inch
Solder pin length 2.4 mm
Solder pin diameter 1 mm
Plated through-hole diameter (THR) 1.2 (+0.1) mm

Plug connection

Contact type (pluggable connector) Female connector/socket
Connector connection type for PCBs
Mismating protection No

PCB contact

PCB contact THR

Material Data

Color light gray
Material group I
Insulating material Polyphthalamide (PPA GF)
Flammability class per UL94 V0
Clamping spring material Chrome nickel spring steel (CrNi)
Contact material Electrolytic copper (ECu)
Contact plating tin-plated
Weight 1 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Packaging type bag
Country of origin DE
GTIN 4055143477222
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-49736/A1
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 2362521
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 71-102260 REV.1

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1977
Certificate name: 20190909-E45171

Downloads

Documentation

Additional Information

Compatible products

Coding

Item no.: 2091-1610
Coding key carrier; suitable for 3.5 mm pin spacing; orange
Pluggable Connectors > Item no. 2091-1610

Coding key carrier; suitable for 3.5 mm pin spacing; orange

PU (SPU): 100 (25) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100

Testing accessories

Installation Notes

2 pictures
Inserting a conductor
Terminating fine-stranded conductors and removing all conductor types via push-buttons.
Read more ...
2 pictures
Marking
Pole marking via direct printing perpendicular to conductor entry.
Read more ...
1 picture
Testing
Testing with 1 mm Ø test pin, tip contact.
Read more ...

Product family