Item no. 2086-1204/700-000/997-605
SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; Push-in CAGE CLAMP®; Tape and reel; black
Dimensions in mm
L = (pole no. – 1) x pin spacing + 4.2 mm
L = (pole no. – 1) x pin spacing + 4.2 mm
Dimensions in mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3: Z = 10.7 mm
Pole no. 4: Z = 12.5 mm
Pole no. 5: Z = 14.2 mm
Pole no. 6; 8; 10; 12: Z = 26.2 mm
Pole no. 7; 9; 11: Z = 24.5 mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3: Z = 10.7 mm
Pole no. 4: Z = 12.5 mm
Pole no. 5: Z = 14.2 mm
Pole no. 6; 8; 10; 12: Z = 26.2 mm
Pole no. 7; 9; 11: Z = 24.5 mm