Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50
Item no. 231-146/001-000

MCS MIDI Classic THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 5 mm; 16-pole; gray

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 50 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
50

Description


  • Horizontal or vertical PCB mounting via straight or angled solder pins
  • Pin cross-section: 1 x 1 mm
  • With coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 320 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 12 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 10 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1977
Rated voltage per UL 1977 (factory wiring only) 600 V
Rated current per UL 1977 (factory wiring only) 10 A
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 10 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-39756
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 1466354

Ship Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: ABS
American Bureau of Shipping
Additional Approval Text -
Certificate name: 19-HG1869876-PDA
Approval: DNV GL
Det Norske Veritas, Germanischer Lloyd
Additional Approval Text -
Certificate name: TAE000016Z

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: E45172-19911118
Approval: UR
UL International Germany GmbH
Additional Approval Text UL 1977
Certificate name: E45171

Counterpart

Item no.: 231-116/026-000
1-conductor female plug; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray
Item no. 231-116/026-000

1-conductor female plug; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no.: 231-2116/026-000
2-conductor female connector; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray
Item no. 231-2116/026-000

2-conductor female connector; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no.: 231-2116/037-000
2-conductor female connector; Locking lever; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray
Item no. 231-2116/037-000

2-conductor female connector; Locking lever; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray

PU (SPU): 10 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Item no.: 2231-116/026-000
1-conductor female plug; push-button; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray
Item no. 2231-116/026-000

1-conductor female plug; push-button; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no.: 2231-116/031-000
1-conductor female plug; push-button; clamping collar; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray
Item no. 2231-116/031-000

1-conductor female plug; push-button; clamping collar; 2.5 mm²; Pin spacing 5 mm; 16-pole; 2,50 mm²; gray

PU (SPU): 10 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
10
Please select system counterpart and quantity

Compatible products

Coding

Item no.: 231-129
Coding key; snap-on type; light gray
PCB Terminal Blocks and Pluggable Connectors > Item no. 231-129

Coding key; snap-on type; light gray

PU (SPU): 200 (100) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200
Item no.: 231-500
Spacer; for formation of groups; light gray
Pluggable Connectors > Item no. 231-500

Spacer; for formation of groups; light gray

PU (SPU): 200 (100) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200

Marking accessories

Installation Notes

1 picture
Coding

Coding a male header – fitting coding key(s).

Read more ...

Product family