Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100
Item no. 721-171/001-000

MCS MIDI THT male header; 1.2 x 1.2 mm solder pin; straight; 100% protected against mismating; Pin spacing 5 mm; 11-pole; light gray

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 100 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
100

Description


  • Horizontal or vertical PCB mounting via straight or angled solder pins
  • 1.2 x 1.2 mm solder pins allow nominal current up to 16 A, enhancing stability of horter headers
  • 100 % protected against mismating
  • With coding fingers

Safety information 1:
The MULTI CONNECTION SYSTEM (MCS) is designed without breaking capacity for compliance with DIN EN 61984. When used as intended, MCS Connectors shall not be connected/disconnected when live or under load. The circuit design should ensure header pins, which can be touched, are not live when unmated.

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 250 V
Rated impulse voltage (III / 3) 4 kV
Rated voltage (III / 2) 320 V
Rated impulse voltage (III / 2) 4 kV
Rated voltage (II / 2) 630 V
Rated impulse voltage (II / 2) 4 kV
Rated current 16 A
Legend (ratings) (III / 2) ≙ Overvoltage category III / Pollution degree 2
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 15 A
Rated voltage UL (Use Group D) 300 V
Rated current UL (Use Group D) 10 A
Approvals per UL 1059
Approvals per UL 1977
Rated voltage per UL 1977 (factory wiring only) 600 V
Rated current per UL 1977 (factory wiring only) 15 A
Approvals per CSA
Rated voltage CSA (Use Group B) 300 V
Rated current CSA (Use Group B) 15 A
Rated voltage CSA (Use Group D) 300 V
Rated current CSA (Use Group D) 10 A

Connection data

No. of poles 11
Total number of potentials 11
Number of connection types 1
Number of levels 1

Geometrical Data

Pin spacing 5 mm / 0.197 inch
Width 58.2 mm / 2.291 inch
Height 17 mm / 0.669 inch
Height from the surface 12 mm / 0.472 inch
Depth 11.4 mm / 0.449 inch
Solder pin length 5 mm
Solder pin dimensions 1.2 x 1.2 mm
Drilled hole diameter (tolerance) 1.7 (+0.1) mm

Plug connection

Contact type (pluggable connector) Male connector/plug
Connector connection type for PCBs
Mismating protection Yes
Mating direction to the PCB 90 °

PCB contact

PCB contact THT
Solder pin arrangement over the entire male connector, in line
Number of solder pins per potential 1

Material Data

Color light gray
Material group I
Insulating material Polyamide 66 (PA 66)
Flammability class per UL94 V0
Contact material Electrolytic copper (ECu)
Contact plating tin-plated
Fire load 0.067 MJ
Weight 4.3 g

Environmental Requirements

Limit temperature range -60 … +100 °C

Commercial data

Product Group 3 (Multi Conn. System)
Packaging type BOX
Country of origin PL
GTIN 4045454776558
Customs Tariff No. 85366990990

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: CB
DEKRA Certification B.V.
Additional Approval Text IEC 61984
Certificate name: NL-39756
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2
Certificate name: 1466354
Approval: KEMA/KEUR
DEKRA Certification B.V.
Additional Approval Text EN 61984
Certificate name: 2190761.01

Ship Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: ABS
American Bureau of Shipping
Additional Approval Text -
Certificate name: 19-HG1869876-PDA
Approval: DNV GL
Det Norske Veritas, Germanischer Lloyd
Additional Approval Text -
Certificate name: TAE000016Z

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
Underwriters Laboratories Inc.
Additional Approval Text UL 1059
Certificate name: 20190731-E45172
Approval: UR
UL International Germany GmbH
Additional Approval Text UL 1977
Certificate name: E45171

Counterpart

Item no.: 721-111/026-000
1-conductor female plug; 100% protected against mismating; 2.5 mm²; Pin spacing 5 mm; 11-pole; 2,50 mm²; light gray
Item no. 721-111/026-000

1-conductor female plug; 100% protected against mismating; 2.5 mm²; Pin spacing 5 mm; 11-pole; 2,50 mm²; light gray

PU (SPU): 25 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Please select system counterpart and quantity

Compatible products

Coding

Item no.: 231-129
Coding key; snap-on type; light gray
PCB Terminal Blocks and Pluggable Connectors > Item no. 231-129

Coding key; snap-on type; light gray

PU (SPU): 200 (100) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
200

Marking accessories

Installation Notes

1 picture
Coding

Coding a male header – fitting coding key(s).

Read more ...

Product family