Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 288-812

stabilized power supply; Input voltage: 230 VAC; 24 VDC output voltage; 2 A output current; in mounting carrier; 2,50 mm²

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
This item has been discontinued and as of 01/07/2020, can no longer be delivered. You still get support.

Product details

Details

Technical Data

Input
Phases 1
Nominal input voltage Ui nom AC 230 V
Input voltage range ±10 %
Nominal mains frequency range 50 … 60 Hz
Output
Nominal output voltage Uo nom DC 24 V
Output voltage range ±10 %
Nominal output current Io nom 2 A
Residual ripple ≤ 80 mV (peak-to-peak)
Efficiency/Power losses:
Max. power loss Pv max. 80 W
Fuse protection:
Internal fuse M 0.5 A; electronic, short-circuit protected
Safety and protection:
Protection class III
Protection class IP00 (per EN 60529)
Series connection No

Connection data

Connection technology CAGE CLAMP®
WAGO terminal WAGO 236 Series
Solid conductor 0.08 … 2.5 mm² / 28 … 12 AWG
Fine-stranded conductor 0.08 … 2.5 mm² / 28 … 12 AWG
Strip length 5 … 6 mm / 0.2 … 0.24 inch
Note (conductor cross-section) 12 AWG: THHN, THWN

Geometrical Data

Width 182 mm / 7.165 inch
Height from upper-edge of DIN-35 rail 98 mm / 3.858 inch
Depth 106 mm / 4.173 inch

Mechanical data

Type of mounting DIN-35 rail (EN 60715)

Material Data

Fire load 27.379 MJ
Weight 1907.3 g

Environmental Requirements

Surrounding air (operating) temperature 0 … 40 °C
Pollution degree 2

Standards and specifications

Conformity marking CE

Commercial data

Product Group 6 (Interface Electronics)
Packaging type BOX
Country of origin DE
GTIN 4017332290630
Customs Tariff No. 85044082900

Downloads

Documentation

CAD files

CAE data

EPLAN Data Portal 288-812
WSCAD Universe 288-812

Compatible products

Marking accessories

Item no.: 210-831
Marking > Item no. 210-831

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 210-832
Marking > Item no. 210-832

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no.: 709-177
Marking strips; on reel; 7.5 mm wide; not stretchable; plain; snap-on type; translucent
Marking > Item no. 709-177

Marking strips; on reel; 7.5 mm wide; not stretchable; plain; snap-on type; translucent

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1