Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 20 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
20
Item no. 2007-8811/045-000

2-conductor disconnect/test terminal block; e.g., voltage transformer circuits; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm2; gray

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 20 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
20

Product details

Details

Electrical data

Ratings per IEC/EN 60664-1
Rated voltage (III / 3) 500 V
Rated impulse voltage (III / 3) 6 kV
Rated current 30 A
Approvals per UL 1059
Rated voltage UL (Use Group B) 300 V
Rated current UL (Use Group B) 30 A
Rated voltage UL (Use Group C) 300 V
Rated current UL (Use Group C) 30 A
Rated voltage UL (Use Group D) 300 V

Connection data

Connection technology Push-in CAGE CLAMP®
Actuation type Push-in
Open Tool Slot
Connectable conductor materials Copper
Nominal cross section 6 mm²
Solid conductor 0.5 … 10 mm² / 20 … 8 AWG
Solid conductor, push-in termination 1 … 10 mm² / 14 … 8 AWG
Fine-stranded conductor 0.5 … 10 mm² / 20 … 8 AWG
Fine-stranded conductor with ferrule without plastic collar 1.5 … 6 mm² / 16 … 10 AWG
Strip length 13 … 15 mm / 0.51 … 0.59 inch
Total number of connection points 2
Number of levels 1
Type of wiring Front-entry wiring
Number of jumper slots 2

Geometrical Data

Width 8 mm / 0.315 inch
Height from upper-edge of DIN-35 rail 65.3 mm / 2.571 inch
Depth 99.6 mm / 3.921 inch

Mechanical data

Design angled
Marking level Center/side marking

Material Data

Color gray
Insulating material Polyamide 66 (PA 66)
Weight 27.98 g

Commercial data

Country of origin CN
GTIN 4055143300230

Approvals / Certificates

Radio-Approvals

Approval
Additional Approval Text
Certificate name
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 60947
Certificate name: 2198208.01
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 60947
Certificate name: NTR NL-7323
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2 No. 158
Certificate name: 70009679

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 60947
Certificate name: 2198208.01
Approval: CCA
DEKRA Certification B.V.
Additional Approval Text EN 60947
Certificate name: NTR NL-7323
Approval: CSA
DEKRA Certification B.V.
Additional Approval Text C22.2 No. 158
Certificate name: 70009679

Ship Approvals

Approval
Additional Approval Text
Certificate name
Approval: DNV GL
Det Norske Veritas, Germanischer Lloyd
Additional Approval Text -
Certificate name: TAE00001V2

Other Approvals

Approval
Additional Approval Text
Certificate name
Approval: cURus
UL International Germany GmbH
Additional Approval Text UL 1059
Certificate name: E45172

UL-Approvals

Approval
Additional Approval Text
Certificate name
Approval: cURus
UL International Germany GmbH
Additional Approval Text UL 1059
Certificate name: E45172

Downloads

Documentation

Additional Information

Technical explanations
Apr 3, 2019
pdf (2.1 MB)

CAD files

CAD data

3D Download 2007-8811/045-000
URL

EPLAN

EPLAN Data Portal

WSCAD

WSCAD Universe

Compatible products

Carrier rail

Item no.: 210-112
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; "Hole width 25 mm
Item no.: 210-113
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; unslotted; according to EN 60715
Item no.: 210-114
Steel carrier rail; 35 x 15 mm; 1.5 mm thick; 2 m long; unslotted; similar to EN 60715

General accessories

Marking accessories

Protective warning marker