Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 25 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no. 759-911

WAGO-I/O-PRO; CD

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 25 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25

Description



WAGO-I/O-PRO is a programming and visualization tool for control programs, allowing users to develop PLC applications for the programmable fieldbus controller of the WAGO-I/O-SYSTEM 750.

WAGO-I/O-PRO runs in line with the IEC 61131-3 standard, which specifies the requirements for a programming system. The AWL, KOP, FUP, ST and AS programming languages are supported. The optimal programming language can be chosen for each application.

With extensive programming functions, the software readily meets the increasing requirements of control program development; e.g., reusability or modularization.

•Highly efficient translation between

programming languages

•Automatic declaration of variables

•Library management

Integrated testing and diagnostics functions also streamline and accelerate the processes involved with implementation of PLC projects.

•Online status indication in the program code

•Offline simulation

•Integrated process visualization

•Recording and grahpic presentation of project variables

WAGO‐I/O‐PRO CAA also offers the option of programming products from other manufactures within the CoDeSys automation alliance in addition to the standard programmable CoDeSys automation alliance products from WAGO.

Product details

Details

System requirements

Supported operating systems Windows XP (SP3 or later)
Windows 7
Processor 1 GHz or higher, with 32 bits (x86) or 64 bits (x64)
RAM memory min. 1 GB RAM (recommended: 2 GB RAM or more)
Hard disk storage min. 290 MByte
Graphics resolution min. 1024 x 786 (recommended: 1280 x 1024 or higher)
Other system requirements Open serial interface; CD-ROM and Mouse required

Delivery

Delivery type Installation file (CD-ROM)
Included CD-ROM with software (without communication cable)

Commercial data

Product Group 27 (Special components I/O)
Country of origin DE
GTIN 4044918129718

Downloads

Documentation

System Description

Software ‒ General Product Information

Engineering-Software

Compatible products

General accessories

Item no.: 750-920
Communication cable
Item no.: 750-923
Configuration cable; USB connector; Length: 2.5 m; black
Item no.: 750-923/000-001
Configuration cable; USB connector; Length: 5 m