Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 25 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25
Item no. 759-370

WAGOframe; CD

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 25 (1) Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
25

Description



WAGOframe is an FDT/DTM‐based software used for parameterization, commissioning and diagnostics of field devices.

DTM device drivers for the devices employed are required to use the WAGOframe FDT frame application.

The WAGOframe FDT frame application provides a wizard, which simplifies the operation of components, such as WAGO JUMPFLEX DTMs. For example, this wizard guides the user through the different operating modes of DTM device drivers.

Depending on the PC communication interface used, an appropriate communication cable including DTM is required.

Product details

Details

System requirements

Supported operating systems Windows XP (SP3 or later)
Windows 7
Processor 1 GHz or higher, with 32 bits (x86) or 64 bits (x64)
RAM memory min. 1 GB RAM (recommended: 2 GB RAM or more)
Hard disk storage min. 290 MByte
Graphics resolution min. 1024 x 786 (recommended: 1280 x 1024 or higher)
Other system requirements Freie Schnittstelle im PC für die Kommunikation mit dem Gerät (z.B. USB, seriell, ETHERNET, …); Kabel zwischen der Kommunikationsschnittstelle des PCs und Gerät; DTM-Software für die verwendete Kommunikationsschnittstelle im PC; DTM-Software für das Gerät; CD-ROM und Maus erforderlich

Delivery

Delivery type Installation file (CD-ROM)
Included CD-ROM with software and documentation

Commercial data

Product Group 27 (Special components I/O)
Country of origin DE
GTIN 4045454589622