Item no. 2086-1108/997-607
THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black
Dimensions in mm
L = (pole no. – 1) x pin spacing + 4.2 mm
L = (pole no. – 1) x pin spacing + 4.2 mm
Dimensions in mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3 … 5: Z = 12.4 mm
Pole no. 6 … 12: Z = 26.4 mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3 … 5: Z = 12.4 mm
Pole no. 6 … 12: Z = 26.4 mm