Item no. 2086-3108/300-000/997-607
THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 8-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; Solder pin length 1.5 mm; black
Dimensions in mm
L = (pole no. – 1) x pin spacing + 4.2 mm
L = (pole no. – 1) x pin spacing + 4.2 mm
Dimensions in mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3 … 4: Z = 14.2 mm
Pole no. 5 … 8: Z = 26.2 mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3 … 4: Z = 14.2 mm
Pole no. 5 … 8: Z = 26.2 mm