Item no. 206-707

Profi LCD+ voltage tester; LCD display; 2-pole; removable test probes

Please wait ...
List price per piece*
On request
Price and availability after Login
Your price per piece*
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Product details

Details
Technical Data
Main product function Test and measurement devices
Material Data
Weight 530 g
Commercial data
Product Group 14 (Tools)
Packaging type BOX
Country of origin CN
GTIN 4055143070379
Customs tariff number 90303100900
Compatible products
Testing accessories
Item no.: 206-808
Replacement test probes; 4 mm (2 pcs)
Tools > Item no. 206-808
Replacement test probes; 4 mm (2 pcs)
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Installation Notes
2 Images
Additional Profi-LCD+ features:
  • Automatic measurement range selection
  • Single-pole phase testing AC >100 V
  • Two-pole sequence testing (R and L)
  • Continuity ...
Read more ...