Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 762-3035/000-001

HMI with integrated PLCs Control Panel; 3.5" (8.9 cm); 320 x 240 pixels; Target Visualization

Please wait ...
List price per piece
On request
Price and availability after Login
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



The Control Panel (CP) with Target Visu (TV) features full CODESYS runtime.

With the WAGO-I/O-PRO development environment (based on CODESYS-2), applications and visualizations can be created and completely programmed. Existing CODESYS projects can be almost entirely converted and upgraded.

Product details

Details

Technical Data

Display diagonal 3.5 inches (8.9 cm)
Display TFT
Display colors 32768 colors
Graphics resolution (320 x 240) px
Contrast ratio 250:1
Viewing angle, horizontal/vertical -45° … 45° / -15° … 35°
Brightness 560
HBT Half Brightness Time 50,000 h
Visualization Target-Visu
Communication Modbus (TCP, UDP)
Ethernet
Modbus RTU
CANopen
Operating system Windows CE
Processor 32-bit ARM9 200MHz
Programming environment WAGO-I/O-PRO V2.3 (based on CODESYS V2.3)
Main memory (RAM) 64 MB
Internal memory (flash) 64 MB
RAM memory 1 MB
Program memory 1024 kByte
Data memory 1024 kByte
Software non-volatile memory 128 Kbytes
Type of memory card MicroSD (max. 2 GB)
Baud rate ETHERNET: 10/100 Mbit/s
Panel Touch screen (analog, resistive)
Supply voltage DC 24 V (18 … 30 V)
Max. input current (24 V) 250 mA
Operating power 8 - 12W

Connection data

Connection technology: communication/fieldbus Modbus TCP: 1 x RJ-45; Modbus RTU: 1 x D-Sub 9 connector; CANopen: 1 x RJ-45; RS-485 interface: 1 x RJ-45; USB: 1 x USB 2.0 host (type A)

Geometrical Data

Width 96 mm / 3.779 inch
Height 96 mm / 3.78 inch
Depth 29 mm / 1.142 inch
Panel cutout (W x H) (91 x 91) mm

Mechanical data

Weight 165 g
Front panel Polyester film
Housing material plastic
Conformity marking CE

Environmental Requirements

Surrounding air (operating) temperature 0 … 50 °C
Surrounding air (storage) temperature -10 … 60 °C
Protection class IP65
Relative air humidity (no condensation) 85 %
Mounting type 2 x clamping elements

Commercial data

Packaging type BOX
Country of origin DE
GTIN 4050821396840
Customs Tariff No. 84714100000

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-CTP762

Ship Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: LR
Lloyds Register
Additional Approval Text -
Certificate name: 02/20026 (E5)
Approval: NK
Nippon Kaiji Kyokai
Additional Approval Text -
Certificate name: TA17255M
Approval: RINA
RINA Germany GmbH
Additional Approval Text -
Certificate name: ELE343217XG

UL-Approvals

Approval
Additional Approval Text
Certificate name
Language
Approval: UL
UL International Germany GmbH (ORDINARY LOCATIONS)
Additional Approval Text UL 508
Certificate name: E175199 Sec.9

Downloads

Engineering-Software

CAD files

CAD data

2D/3D Models 762-3035/000-001

CAE data

WSCAD Universe 762-3035/000-001

Compatible products

Mounting

Item no.: 758-879/000-300
Mounting Set; 8.9 cm (3.5")
Accessories > Item no. 758-879/000-300

Mounting Set; 8.9 cm (3.5")

PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Cables and pluggable connectors

Product family

HMI with integrated PLCs
Dem Control-Panel spendierte WAGO zusätzlich zur HMI eine PLC-Runtime. Das Ergebnis ist ein vollwertiges Automatisierungsgerät.