Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1
Item no. 762-3121/000-001

HMI with integrated PLCs Control Panel; 30.7 cm (12.1"); 800 x 600 pixels; Target Visualization

Please wait ...
List price per piece
On request
Price and availability afterLogin
Your price per piece
On request
PU (SPU): 1 Piece
The value you entered was rounded.
Not available for order under SPU!
The item is already added and will not be added again. If necessary, please adjust the quantity directly on the article.
Invalid input
1

Description



The Control Panel (CP) with Target Visu (TV) features full CODESYS runtime.

With the WAGO-I/O-PRO development environment (based on CODESYS-2), applications and visualizations can be created and completely programmed. Existing CODESYS projects can be almost entirely converted and upgraded.

Product details

Details

Technical Data

Display diagonal 30.7 cm (12.1 Inches)
Display TFT
Display colors 65536 colors
Graphics resolution (800 x 600) px
Contrast ratio 500:1
Viewing angle, horizontal/vertical -65° … 65° / -75° … 45°
Brightness 400 cd/m2
HBT Half Brightness Time 50000 h
Visualization Target-Visu
Communication Modbus (TCP, UDP)
Ethernet
Modbus RTU
CANopen
Operating system Windows CE
Processor 32-bit XScale 520MHz
Programming environment WAGO-I/O-PRO V2.3 (based on CODESYS V2.3)
Main memory (RAM) 64 MB
Internal memory (flash) 32 MB
RAM memory 1 MB
Program memory 1024 kByte
Data memory 1024 kByte
Software non-volatile memory 128 kbyte
Type of memory card CF card (max. 2 GB)
Baud rate ETHERNET: 10/100 Mbit/s
Panel Touch screen (analog, resistive)
Supply voltage DC 24 V (18 … 30 V)
Max. input current (24 V) 500 mA
Operating power 10 - 18W

Connection data

Connection technology: communication/fieldbus Modbus TCP: 1 x RJ-45; Modbus RTU: 1 x D-Sub 9 connector; CANopen: 1 x RJ-45; CANopen: 1 x D-Sub 9 connector; RS-232 serial interface: 1 x D-Sub 9 connector; RS-232 + RS-485-/-422 serial interface: 1 x D-Sub 9 plug; USB: 2 x USB 2.0 host (type A)

Geometrical Data

Width 330 mm / 12.992 inch
Height 268 mm / 10.551 inch
Depth 47 mm / 1.85 inch

Mechanical data

Weight 2600 g
Front panel Anodized aluminum, natural, polyester film
Housing material Sheet steel, painted
Conformity marking CE

Environmental Requirements

Surrounding air (operating) temperature 0 … 50 °C
Surrounding air (storage) temperature -10 … 60 °C
Protection class IP65
Relative air humidity (no condensation) 85 %
Mounting type 6 x clamping elements

Commercial data

Country of origin DE
GTIN 4050821190493

Approvals / Certificates

Country specific Approvals

Approval
Additional Approval Text
Certificate name
Approval: KC
National Radio Research Agency
Additional Approval Text Article 58-2, Clause 3
Certificate name: MSIP-REM-W43-CTP762

Compatible products

Mounting

Item no.: 758-879/000-303
Mounting Set; 30.7 cm (12.1")

Cables and pluggable connectors

Product family

HMI with integrated PLCs
Dem Control-Panel spendierte WAGO zusätzlich zur HMI eine PLC-Runtime. Das Ergebnis ist ein vollwertiges Automatisierungsgerät.