750-103
- 750/753 Series Marker Carrier
750-106
- 750/753 Series Marker Carrier, 4 LED
750-107
- 750/753 Series Marker Carrier, 8/16 LED
750-300
- Fieldbus Coupler II/0-LIGHTBUS 2,5 MBaud, digital and analog signals
750-301
- Fieldbus Coupler PROFIBUS DP/FMS EN 50170, 1.5 MBaud, digital and
analog signals
750-303
- Fieldbus Coupler PROFIBUS DP/FMS EN 50170, 12 MBaud, digital and
analog signals
750-304
- Fieldbus Coupler INTERBUS EN 50254, digital and analog signals
750-305
- Fieldbus Coupler CAL 10 kBaud - 1 Mbaud, digital and analog signals
750-306
- Fieldbus Coupler DeviceNet 125 - 500 kBaud, digital and analog
signals
750-307
- Fieldbus Coupler CANopen 10 kBaud -1 MBaud, digital and analog
signals
750-310
- Fieldbus Coupler CC-Link 156 kBaud -10 MBaud, digital and analog
signals
750-312
- Fieldbus Coupler MODBUS RS 485, 150 - 19200 Baud, digital and analog
signals
750-313
- Fieldbus Coupler SDS digital and analog signals
750-314
- Fieldbus Coupler MODBUS RS 232, 150 - 19200 Baud, digital and analog
signals
750-315
- Fieldbus Coupler MODBUS RS 485, 1,2 - 115.2 kBaud, digital and analog
signals
-
750-315-300-000
-
Fieldbus Coupler MODBUS RTU, RS 485, 150 Baud - 115.2 kBaud, digital and analog
signals
750-316
- Fieldbus Coupler MODBUS RS 232, 1,2 - 115,2 kBaud, digital and analog
signals
-
750-316-300-000
-
Fieldbus Coupler MODBUS RTU, RS 232, 150 Baud - 115.2 kBaud, digital and analog
signals
750-319
- Fieldbus Coupler LonWorks® digital and analog signals
750-319/004-000
- Fieldbus Coupler Peer-to-Peer Coupler, FTT, digital and analog
signals
750-320
- Fieldbus Coupler II/O-LIGHTBUS digital signals
750-323
- Fieldbus Coupler PROFIBUS DP EN 50170, 12 MBaud, digital signals
750-324
- Fieldbus Coupler INTERBUS EN 50254, digital signals
750-325
- Fieldbus Coupler CC-Link, digital and analog signals
750-330
- BACnet/IP Fieldbus Coupler, 32 bit CPU, multitasking
750-331
- Fieldbus Coupler PROFIBUS DP EN 50170, 1.5 MBaud, fibre-optic
connection, digital and analog signals
-
750-332
-
Fieldbus Coupler BACnet/IP
750-333
- Fieldbus Coupler PROFIBUS DP/V1 EN 50170, 12 MBaud, digital and
analog signals
-
750-333/040-000
-
PROFIBUS DP/V1 12 Mbd /XTR, for eXTReme environment
conditions, 12 Mbaud, digital and analog signals
750-334
- Fieldbus Coupler INTERBUS EN 50254, fibre-optic connection, digital
and analog signals
750-337
- Fieldbus Coupler CANopen 10 kBaud -1 MBaud, digital and analog
signals, MCS
750-338
- Fieldbus Coupler CANopen 10 kBaud -1 MBaud, digital and analog
signals, D-Sub
-
750-338/040-000
-
CANopen D-Sub /XTR, for eXTReme environment conditions,
10 kbaud...1 Mbaud, digital and analog signals
750-339
- Fieldbus Coupler Firewire
750-340
- Fieldbus Coupler PROFINET IO 100 Mbit/s; digital and analog signals
750-341
Product discontinuation! (Product substitutes 750-352)
- Fieldbus Coupler ETHERNET TCP/IP 10 / 100 Mbit/s; digital and analog
signals
750-342
- Fieldbus Coupler ETHERNET TCP/IP 10 Mbit/s; digital and analog
signals
750-343
- Fieldbus Coupler PROFIBUS DP ECO
750-344
- Fieldbus Coupler INTERBUS ECO, 500 kBaud
750-345
- Fieldbus Coupler INTERBUS ECO, 2 MBaud
750-346
- Fieldbus Coupler DeviceNet ECO
750-347
- Fieldbus Coupler CANopen ECO, MCS Fieldbus connection
750-348
- Fieldbus Coupler CANopen ECO, D-Sub Fieldbus connection
750-350
- Fieldbus Coupler ETHERNET Powerlink, 100 Mbit/s; digital and analog
signals
750-351
- Fieldbus Coupler SERCOS III, 2-port, 100 Mbit/s; digital and analog
signals
750-352
- Fieldbus Coupler ETHERNET, 10 / 100 Mbit/s; digital and
analog signals
750-352/020-000
Product discontinuation! (Product substitutes 750-352)
- Fieldbus Coupler ETHERNET ECO, 10 / 100 Mbit/s; digital and
analog signals
-
750-352/040-000
- ETHERNET Fielbus Coupler /XTR, for eXTReme environment
conditions, 10/ 100 MBit/s, digital and analog signals
750-354
- Fieldbus Coupler EtherCAT, 100 Mbit/s; digital and
analog signals
750-354/000-001
- Fieldbus Coupler EtherCAT, ID Switch, 100 Mbit/s; digital and
analog signals
750-354/000-002
- Fieldbus Coupler EtherCAT, ID Switch, 100 Mbit/s; digital and
analog signals, Diagnostics
750-362
- Fieldbus Coupler Modbus TCP
750-362/040-010
- Fieldbus Coupler Modbus TCP; ECO; 4th Generation; XTR
750-363
- Fieldbus Coupler EtherNet/IP
750-363/040-010
- Fieldbus Coupler EtherNet/IP; 4th Generation; XTR
750-364/040-010
- Fieldbus Coupler Modbus TCP M12; 4th Generation; XTR
750-365/040-010
- Fieldbus Coupler EtherNet/IP M12; 4th Generation; XTR
750-366
- Fieldbus Coupler EtherNet/IP; 4th Generation; Device Level Ring
750-370
- Fieldbus Coupler PROFINET IO, 2-port, 100 Mbit/s; digital and analog
signals
-
750-375
-
Fieldbus Coupler PROFINET IO advanced, 2-port, 100 Mbit/s; digital, analog and
complex signals
-
750-377
-
Fieldbus Coupler PROFINET IO advanced ECO, 2-port, 100 Mbit/s; digital, analog
and complex signals
750-400/A>
- 2DI, DC 24 V, 3.0 ms 2 to 4 conductor connection, high-side switching
750-401
- 2DI, DC 24 V, 0.2 ms 2 to 4 conductor connection, high-side
switching
750-402
- 4DI, DC 24 V, 3.0 ms 2 conductor connection, high-side switching
750-403
- 4DI, DC 24 V, 0.2 ms 2 conductor connection, high-side switching
750-404
- Up/Down Counter DC 24 V, 100 kHz
750-404/000-001
- Up Counter/ Enable Input
750-404/000-002
- Peak Time Counter
750-404/000-003
- Frequency Counter 0.1 Hz -100 kHz
750-404/000-004
- Up/Down Counter/ Switch Output
750-404/000-005
- 2 Up Counter/ 16 Bit
750-404/040-003
- Counter Adjust /XTR
750-405
- 2DI, AC 230 V 2 conductor connection, high-side switching
750-406
- 2DI, AC 120 V 2 to 4 conductor connection, high-side switching
750-407
- 2DI, DC 220 V, 2 to 4 conductor connection, high-side switching
-
750-407/040-000
- 2 DI 220 V DC 3.0 ms 2 to 4 conductor /XTR, for eXTReme environment
conditions, high-side switching
750-408
- 4DI, DC 24 V, 3.0 ms 2 conductor connection, low-side switching
750-409
- 4DI, DC 24 V, 0.2 ms 2 conductor connection, low-side switching
750-410
- 2DI, DC 24 V, 3.0 ms 2 to 4 conductor connection, high-side
switching
750-411
- 2DI, DC 24 V, 0.2 ms 2 to 4 conductor connection, high-side switching
750-412
- 2DI, DC 48 V, 3.0 ms 2 to 4 conductor connection, high-side
switching
750-414
- 4DI, DC 5 V, 0.2 ms high-side switching
750-415
- 4DI, AC/DC 24 V high-side switching
-
750-517/040-000
- 2 DO 230 V
AC 1.0 A, Relay
2CO, potential free /XTR, for eXTReme environment
conditions, 2 changeover contacts
750-418
- 2DI, DC 24 V, 3.0 ms 2 to 3-conductor connection, high-side
switching, with Diagnostics (acknowledgement)
750-421
- 2DI, DC 24 V, 3.0 ms, high-side switching, with Diagnostics
750-422
- 4DI, DC 24 V 2 conductor connection, high-side switching, with
impulse stretching 10 ms
750-423
- 4DI, AC/DC 24 V high-side switching, with power contacts
750-424
- 2DI, DC 24 V Intruder Detection
750-425
- 2DI, NAMUR Proximity switch acc. to DIN EN 50227
750-427
- 2DI, DC 110 V
-
750-427/040-000
- 2 DI 110 V DC 3.0 ms /XTR, for eXTReme environment
conditions, high-side ore low-side switching
750-428
- 4DI, AC/DC 42 V, 2 conductor connection
-
750-429/040-001
- 2 DI 60 V DC 3.0 ms /XTR, for eXTReme environment
conditions, high-side ore low-side switching
750-430
- 8DI, DC 24 V, 3.0 ms 1 conductor connection, high-side switching
750-430/040-000
- 8DI, DC 24 V, 3.0 ms 1 conductor connection, high-side switching
/XTR
750-431
- 8DI, DC 24 V, 0.2 ms 1 conductor connection, high-side switching
750-431/040-000
- 8DI, DC 24 V, 0.2 ms 1 conductor connection, high-side switching
/XTR
750-432
- 4DI, DC 24 V, 3.0 ms 2 conductor connection, high-side switching
750-433
- 4DI, DC 24 V, 0.2 ms 2 conductor connection, high-side switching
750-435
- 1DI, NAMUR Ex i, Proximity switch acc. to DIN EN 50227
750-436
- 8DI, DC 24 V, 3.0 ms, low-side switching
750-437
- 8DI, DC 24 V, 0.2 ms, low-side switching
750-438
- 2DI, NAMUR Ex i, Proximity switch acc. to DIN EN 50227
750-439
- 8DI, NAMUR Ex i, Proximity switch acc. to DIN EN 50227
750-439/040-000
- 8DI, NAMUR Ex i /XTR
750-450
- 4AI, RTD, resistance sensors, configurable
750-451
- 8AI, RTD, resistance sensors, configurable
750-452
- 2AI, 0 - 20 mA, Diff.
750-453
- 4AI, 0 - 20 mA, single ended
-
750-453/040-000
-
4 AI, 0-20mA, S.E. /XTR, for
eXTReme environment conditions, single-ended
750-454
- 2AI, 4 - 20 mA, Diff.
750-455
- 4AI, 4 - 20 mA, single ended
750-455/020-000
- 4AI, 4 - 20 mA, single ended, 4 x 24 V
-
750-455/040-000
-
4 AI, 4-20 mA, S.E. /XTR, for eXTReme environment
conditions, single-ended
750-456
- 2AI, DC ± 10 V, Diff.
750-457
- 4AI, DC ± 10 V, single ended
-
750-457/040-000
- 4 AI, ±10 V DC, S.E. /XTR, for eXTReme environment conditions, single-ended
750-458
- 8AI, thermocouples, configurable
750-459
- 4AI, DC 0 - 10 V, single ended
750-460
- 4AI, PT100 / RTD, resistance sensors
750-461
- 2AI, PT100 / RTD, resistance sensors
750-461/020-000
- 2AI, NTC 20 kOhm, resistance sensors
750-462
- 2AI, thermocouples, open-circuit monitoring
750-463
- 4AI, PT1000 / RTD, resistance sensors
750-464
- 2/4AI, RTD, resistance sensors, configurable
750-464/020-000
- 4AI, RTD, resistance sensors, NTC, configurable
-
750-464/040-000
-
2/4 AI ,RTD confurable /XTR, for
eXTReme environment conditions
750-465
- 2AI, 0 - 20 mA, single ended
750-466
- 2AI, 4 - 20 mA, single ended
750-467
- 2AI, DC 0 - 10 V, single ended
750-468
- 4AI, DC 0 - 10 V, single ended
-
750-468/040-000
- 4 AI, 0-10 V, DC S.E./XTR, for eXTReme environment
conditions, single-ended
750-469
- 2AI, thermocouples, open-circuit monitoring
-
750-469/040-000
-
2 AI, Thermocoupleconfigurable
/XTR, for eXTReme environment conditions
750-470
- 2AI, 0 - 20 mA, single ended, short-circuit protected
750-471
- 4-Channel Analog Input; for Voltage/Current, Diff Galv
750-471/040-000
- 4-Channel Analog Input; for Voltage/Current, Diff Galv
750-472
- 2AI, 0 - 20 mA Overload protection, 16Bit
750-473
- 2AI, 4 - 20 mA, single ended, short-circuit protected
750-474
- 2AI, 4 - 20 mA Overload protection, 16Bit
750-475
- 2AI, 0 - 1 A AC/DC, Diff. Measuring input
750-475/020-000
- 2AI, 0 - 5 A AC/DC, Diff. Measuring input
750-476
- 2AI, DC ± 10 V, single ended
750-477
- 2AI, AC/DC 0 - 10 V, Diff.
750-478
- 2AI, DC 0 - 10 V, single ended
750-479
- 2AI, DC ± 10 V, Diff. Measuring input
750-480
- 2AI, 0 - 20 mA, Diff. Measuring input
750-481/003-000
- 2AI, PT100 / RTD, resistance sensors, Ex i
750-481/040-000
- 2AI, Resistance Measurement, Ex i /XTR
750-482
- 2AI, 4 - 20 mA , single ended, HART
750-482/000-001
- 2AI, 4 - 20 mA , single ended, HART, NAMUR NE43
750-483
- 2AI, DC 0 - 30 V, Diff. Measuring input
750-483/040-000
- 2AI, DC 0 - 30 V, Diff. Measuring input /XTR
750-484
- 2AI, 4 - 20 mA, single ended, HART, Ex i
750-484/000-001
- 2AI, 4 - 20 mA, HART, Ex i, NAMUR NE43
750-484/040-000
- 2AI, 4 - 20 mA, HART, Ex i /XTR
750-485
- 2AI, 4 - 20 mA, single ended, Ex i
750-486
- 4AI, 0/4 - 20 mA, NE43, Ex i
750-486/040-000
- 4AI, 0/4 - 20 mA, NE43, Ex i /XTR
750-487/003-000
- 2AI, Thermocouples Ex i
-
750-489
-
4AI, RTD/TC/Strain Gauge Ex i
750-491
- 1AI input module for resistor bridge (DMS)
750-492
- 2AI, 4 - 20 mA, Diff. Measuring input
750-492/040-001
- 2AI, 4 - 20 mA, Diff. Measuring input /XTR, for eXTReme environment conditions
750-493
- 3-phase power measurement module
750-494
- 3-phase power measurement module
750-494/000-005
- 3-phase power measurement module
750-495
- 3-phase power measurement module
750-495/040-000
- 3-phase power measurement module (690V / 1A) /XTR, for eXTReme environment
conditions
750-495/040-001
- 3-phase power measurement module (690V / 5A) /XTR, for eXTReme environment
conditions
750-495/040-002
- 3-phase power measurement module (690V / RC) Rogowski Coils /XTR, for eXTReme environment
conditions
750-495/040-010
- 3-phase power measurement module (20 kV AC / 300 A) , for eXTReme environment
conditions
750-496
- 8AI, 0/4 - 20 mA
750-497
- 8AI, DC 0-10 V / ± 10 V
-
750-498
-
8AI, thermocouples, configurable
750-501
- 2DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching
750-502
- 2DO, DC 24 V, 2.0 A short-circuit-protected, high-side switching
750-504
- 4DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching
750-506
- 2DO, DC 24 V, 0.5 A, with diagnostics short-circuit-protected,
high-side switching
750-507 No longer
available!
- 2DO, DC 24 V, 2.0 A, with diagnostics short-circuit-protected,
high-side switching (Replaced by 750-508)
750-508
- 2DO, DC 24 V, 2.0 A, with diagnostics short-circuit-protected,
high-side switching (Replacement for 750-507)
750-508/020-001
- 2DO, DC 24 V, 2.0 A, 30k diagnostics, short-circuit-protected
-
750-508/040-000
- 2 DO 24 V DC 2.0
A, Diagnostics /XTR, for eXTReme environment
conditions, short circuit protected, high-side switching
750-509
- 2DO Solid State Relay AC/DC 230 V, 300 mA
750-511
- 2DO Pulse Width Modul, 24 V DC short-circuit-protected, high-side
switching
750-512
- 2DO Relay, AC 250 V, DC 30 V, AC/DC 2 A non-floating, 2 make contacts
750-513
- 2DO Relay, AC 250 V, DC 30 V, AC/DC 2 A isolated outputs, 2 make
contacts
750-514
- 2DO Relay, AC 125 V, AC 0.5 A, DC 30 V , DC 1 A insulated outputs, 2
changeover contacts
750-515
- 4DO Relay, AC 250 V, 2 A isolated outputs, 4 make
contacts
750-516
- 4DO, DC 24 V, 0.5 A, TYPE N low-side switching
750-517
- 2DO Relay, AC 250 V , 1 A insulated outputs, 2 changeover contacts
-
750-517/040-000
-
2 DO, 230 V AC,
1.0 A, Relay 2CO, potential free /XTR, for eXTReme environment
conditions, 2 changeover contacts
750-519
- 4DO, DC 5 V, 20 mA high-side switching
750-522
- 2DO Solid State Relay AC/DC 230 V 500 mA, 3 A (< 30 s)
750-523
- 1DO Relay, AC 230 V , AC 16 A, insulated output, 1 make contact
750-527
- 4DO, AC/DC 30 V, 2 A
750-528
- 4DO, AC/DC 30 V, 2 A, Isolated
750-530
- 8DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching
750-531
- 4DO, DC 24 V, 0.5 A , 2-conductor connection,
short-circuit-protected, high-side switching
750-532
- 4DO, DC 24 V, 0.5 A , 2-conductor connection,
short-circuit-protected, high-side switching, diagnostic
750-534
- 8DO, DC 5...14 V, 1A high-side switching
750-535
- 2DO, DC 24 V, Ex i short-circuit-protected, high-side switching
750-535/040-000
- 2DO, DC 24 V, Ex i /XTR
750-536
- 8DO, DC 24 V, 0.5 A, low-side switching
750-537
- 8DO, DC 24 V, 0.5 A, high-side switching, diagnostic
750-537/040-000
- 8DO, DC 24 V, 0.5 A, high-side switching, diagnostic /XTR
750-538
- 2DO Relay, AC 100 V , DC 30 V, Ex i, insulated outputs, 2 changeover contacts
750-539
- 4DO, DC 24 V, VALVE Ex i
-
750-550
- 2AO, DC 0 - 10 V
750-552
- 2AO, 0 - 20 mA
750-553
- 4AO, 0 - 20 mA
750-554
- 2AO, 4 - 20 mA
750-555
- 2AO, 4 - 20 mA
750-556
- 2AO, DC ± 10 V
750-557
- 4AO, DC ± 10 V
-
750-557/040-000
-
4 AO, ±10 V DC /XTR, for eXTReme environment conditions
750-559
- 4AO, DC 0 - 10 V
-
750-559/040-000
-
4 AO, 0-10 V DC /XTR, for eXTReme
environment conditions
750-560
- 2AO, DC 0 - 10 V, 10 Bit, 100 mW, 24 V
750-562
- 2AO, DC 0 / ± 10 V, 16 Bit
750-563
- 2AO, 0 / 4 - 20 mA, 16 Bit, DC 6-18 V
-
750-563/040-000
-
2 AO,0/4-20 mA, 6-18 V DC, confurable /XTR, for eXTReme environment
conditions, 16-bit
750-564
- 4AO, Voltage / Current
750-585
- 2AO, 0 - 20 mA, Ex i
750-585/040-000
- 2AO, 0 - 20 mA, Ex i /XTR
750-586
- 2AO, 4 - 20 mA, Ex i
750-597
- 8AO, 0-10 V / ± 10 V
750-600
- End Module to loop the internal bus
750-600/000-001
- End Module with Potential Group
-
750-600/040-000
- End module /XTR,
End module for eXTReme environment conditions
-
750-600/040-001
- End module /XTR, with Potential Group
750-601
- Power Supply Module DC 24 V, max. 6.3 A without diagnostics, with
fuse-holder
750-601/040-000
- Power Supply Module DC 24 V, without diagnostics, with
fuse-holder /XTR
750-602
- Power Supply Module DC 24 V without diagnostics, passiv
-
750-602/040-000
-
24 V DC, Power supply /XTR, Supply module
for eXTReme environment conditions, passive
750-603
- Field Side Connection Module DC 24 V
750-604
- Field Side Connection Module DC 0 V
750-606
- Power Supply Module DC 24 V, 1.0 A Ex i
750-606/040-000
- Power Supply Module DC 24 V, Ex i /XTR
750-609
- Power Supply Module AC 230 V, max. 6.3 A without diagnostics, with
fuse-holder
750-610
- Power Supply Module DC 24 V, max. 6.3 A with diagnostics, with
fuse-holder
750-610/040-000
- Power Supply Module DC 24 V, with diagnostics, with
fuse-holder /XTR
750-611
- Power Supply Module AC 230 V, max. 6.3 A with diagnostics, with
fuse-holder
750-612
- Power Supply Module AC/DC 230 V without diagnostics, passive
-
750-612/040-000
-
0-230 V AC/DC Power supply /XTR, Seriel interface for
eXTReme environment conditions, passive
750-613
- Power Supply Module with bus power supply DC 24 V
-
750-613/040-000
-
24 V DC, Bus power supply /XTR, Internal
system supply module for eXTReme environment conditions
750-614
- Field Side Connection Module AC/DC 0-230 V
750-614/040-000
- Field Side Connection Module AC/DC 0-230 V /XTR
750-615
- Power Supply Module AC 120 V, max. 6.3 A without diagnostics, with
fuse-holder
750-616
- Separation module
750-616/040-000
- Distance module /XTR for eXTReme environment conditions
750-617
- Power Supply Module AC 24 V, with
fuse-holder
750-621
- Separation module with power contacts
750-622
- Binary spacer module
750-623
- Power Supply Module DC 24 V / 5 V-15 V
750-624
- Filter Module for field side power supply
750-624/020-000
- Filter Module for field side power supply
750-624/020-002
- Field supply filter, Ground Fault Diagnostics
-
750-624/040-000 -
24 V DC, field-side power supply filter with overvoltage (surge)
protection /XTR, Filter module for eXTReme
environment conditions
-
750-624/040-001 -
24 V DC, field-side power supply filter with overvoltage
HI NC (surge)
protection /XTR, Filter module for eXTReme
environment conditions
750-625 No longer
available!
- Power Supply Module DC 24 V, Ex i, with fuse-holder
750-626
- Filter Module for system and field side power supply
750-626/020-000
- Filter Module for system and field side power supply
750-626/020-002
- Power supply filter, Ground Fault Diagnostics
-
750-626/040-000
-
24 V DC, Power suppl filter with overvoltage (surge) protection
/XTR, Filter module for eXTReme environment conditions, for fiels-side poiwer supply
750-627
- Module Bus Extension - End Module
750-628
- Module Bus Extension - Coupler Module
750-630
- SSI Transmitter Interface
750-630/040-001
- SSI Transmitter Interface /XTR
750-631
- Incremental Encoder Interface TTL level squarewave
750-632
- Proportional Valve Module
750-632/000-100
- Proportional Valve Module,2 Channels, 3-Wire Connection
750-633
- Up/ Down Counter Ex i
750-633/040-000
- Up/ Down Counter Ex i /XTR
750-634
- Incremental Encoder Interface 24 V
750-635
- Digital Impulse Interface
750-636
- DC-Drive Controller 24 V / 5 A
750-637
- Incremental Encoder Interface RS 422, cam outputs
750-637/040-000
- Incremental Encoder Interface /XTR
750-637/040-001
- Incremental Encoder Interface /XTR
750-638
- 2 Up/Down Counter DC 24 V / 16Bit / 500 Hz
750-640
- RTC Module
750-641
- DALI/DSI Master Module
750-642
- RF-Receiver EnOcean
750-643
- MP-Bus Master Module
750-644
- Bluetooth Module
750-645
- 2-Channel Vibration Velocity / Bearing Condition Monitoring VIB
I/O
750-650
- Serial Interface RS-232 C
750-651
- TTY-Serial Interface, 20 mA Current Loop
750-652
- Serial Interface RS-232 / RS-485
-
750-652/040-000
- RS-232 / RS-485 configurable /XTR, Seriel
interface for eXTReme environment conditions
750-653
- Serial Interface RS-485
750-654
- Data Echange Module
750-655
- AS-Interface Master Module
750-657
- 4-Channel IO-Link Master
750-658
- CAN Gateway
750-658/040-000
- CAN Gateway /XTR
750-660/000-001
- 8FDI 24V DC PROFIsafe V1.3
750-661/000-003
- 4FDI 24V DC PROFIsafe V2 iPar
750-661/000-004
- 4FDI 24V DC PROFIsafe
750-662/000-003
- 8FDI 24V DC PROFIsafe V2 iPar
750-662/000-004
- 8FDI 24V DC PROFIsafe
750-663/000-003
- 4FDI 24V DC PROFIsafe V2 iPar
750-665/000-001
- 4FDO 0.5A / 4FDI 24V DC PROFIsafe V1.3
750-666/000-003
- 4FDI / 2FDO 10 A / 24V DC PROFIsafe V2 iPar
750-666/000-004
- 4FDI / 2FDO 10 A / 24V DC PROFIsafe
750-666/000-104
- 4FDI / 2FDO 10 A / 24V DC Logic PROFIsafe
750-667/000-003
- 4FDI / 4FDO 2 A / 24V DC PROFIsafe V2 iPar
750-667/000-004
- 4FDI / 4FDO 2 A / 24V DC PROFIsafe
750-667/000-104
- 4FDI / 4FDO 2 A / 24V DC Logic PROFIsafe
750-668/000-004
- 4FAI 0/4-20 mA, Diff. PROFIsafe
-
750-669/000-003
-
4FDI / 4FRO 48V AC / 60V DC / 6 A PROFIsafe V2 iPar
750-670
- Steppercontroller RS 422 / 24 V / 20 mA
750-671
- Steppercontroller 24 V / 1,5 A
750-672
- Steppercontroller 70 V / 7,5 A 6IN, 2OUT
750-673
- Stepperservo 70 V / 7,5 A 6IN, 2OUT
750-677
- 4-channel Pulse Width Outputs, 24 V DC
750-677/040-000
- 4-channel Pulse Width Outputs, 24 V DC, XTR
750-804
- Programmable Fieldbus Controller INTERBUS EN 50254, digital and
analog signals
750-806
- Programmable Fieldbus Controller DeviceNet 125 - 500 kBaud, digital
and analog signals
750-812
- Programmable Fieldbus Controller MODBUS RS 485, 150 - 19200 Baud,
digital and analog signals
750-814
- Programmable Fieldbus Controller MODBUS RS 232, 150 - 19200 Baud,
digital and analog signals
750-815
- Programmable Fieldbus Controller MODBUS RS 485, 1.2 - 115.2 kBaud,
digital and analog signals
750-815/300-000
- Programmable Fieldbus Controller MODBUS RS 485, 150 Baud - 115.2 kBaud,
digital and analog signals
750-816
- Programmable Fieldbus Controller MODBUS RS232, 1.2 - 115.2 kBaud,
digital and analog signals
750-816/300-000
- Programmable Fieldbus Controller MODBUS RS 232, 150 Baud - 115.2 kBaud,
digital and analog signals
750-819
- Programmable Fieldbus Controller LONWORKS® 78 kbps,digital and
analog signals
-
750-823
-
EtherNet/IP Controller; ECO
-
750-829
-
PLC - BACnet MS/TP Programmable Fieldbus Controller, 32 bit CPU, multitasking
750-830
- PLC - BACnet/IP Programmable Fieldbus Controller, 32 bit CPU, multitasking
750-831
- BACnet/IP Programmable Fieldbus Controller, 32-bit CPU, multitasking
750-832
- Controller BACnet/IP; 4th Generation; 2xETHERNET; SD Card Slot
750-833
- Programmable Fieldbus Controller PROFIBUS DP/V1 EN 50170, 12 MBaud,
digital and analog signals
750-837
- Programmable Fieldbus Controller CANopen 10 kBaud -1 MBaud, digital
and analog signals, MCS
750-838
- Programmable Fieldbus Controller CANopen 10 kBaud -1 MBaud, digital
and analog signals, D-Sub
-
750-838/040-000
-
CANopen Controller /XTR, for eXTReme environment
conditions, 16-bit-CPU, D-Sub
750-841
Product discontinuation! (Product substitutes 750-881, 750-880)
- Programmable Fieldbus Controller ETHERNET TCP/IP 10/100 Mbit/s;
digital and analog signals
750-842
- Programmable Fieldbus Controller ETHERNET TCP/IP 10 Mbit/s; digital
and analog signals
750-843
- Programmable Fieldbus Controller ETHERNET TCP/IP 10 Mbit/s; digital
and analog signals
750-849
- Programmable Fieldbus Controller KNX IP, 10/100 Mbit/s, digital and
analog signals
750-852
- PLC-ETHERNET Programmable Fieldbus
Controller ECO; 32-bit CPU
750-860
- Linux® Programmable Fieldbus Controller ETHERNET 10/100 Mbit/s;
digital and analog signals
-
750-862
-
Modbus TCP Controller; 4G; 2xETH; ECO
750-863
- Linux® Programmable Fieldbus Controller, RS-232, ETHERNET 10/100 Mbit/s;
digital and analog signals
750-871
- Programmable Fieldbus Controller ETHERNET TCP/IP 2 Port 10/100
Mbit/s; digital and analog signals
750-873
- Programmable Fieldbus Controller ETHERNET TCP/IP & RS232, 10/100
Mbit/s; digital and analog signals
750-880
- Programmable Fieldbus Controller ETHERNET, 10/100
Mbit/s; digital and analog signals
-
750-880/040-000
- ETHERNET Controller /XTR,
for eXTReme environment conditions, 32-bit-CPU, multitasking
-
750-880/040-001
-
ETHERNET Telecontroller /XTR, for eXTReme environment
conditions, 32-bit-CPU, multitasking
750-881
- Programmable Fieldbus Controller ETHERNET, 10/100
Mbit/s; digital and analog signals
750-882
- Programmable Media Redundancy Fieldbus Controller ETHERNET, 10/100
Mbit/s; digital and analog signals
750-884
- Application Controller BA, 32-Bit-CPU with Multitasking
750-885
- Programmable Media Redundancy Fieldbus Controller ETHERNET, 32-bit CPU, with
memory card slot
750-889
- KNX IP Controller
750-890
- Modbus TCP Controller; 4G; 2xETH; SD
-
750-890/040-000
- Modbus TCP Controller XTR,
4th Generation; 2xETH, SD Card Slot
750-891
- Modbus TCP Controller; 4G; 2xETH
750-893
- EtherNet/IP Controller; SD
750-920
- WAGO RS-232 Communication Cable
750-921
- Bluetooth® Adapter
750-923
- WAGO USB Communication Cable
750-940
- EnOcean RS-485 Gateway; 868 MHz
750-960
- Fieldbus connector PROFIBUS Bus connector with D-SUB male connector,
9 pole
750-961
- Fieldbus connector INTERBUS (IN) Bus connector with D-SUB female
connector, 9 pole
750-962
- Fieldbus connector INTERBUS (OUT) Bus connector with D-SUB male
connector, 9 pole
750-963
- Fieldbus connector CANopen Bus connector with D-SUB female connector,
9 pole
750-965
- Fieldbus connector CC-Link Bus connector with D-SUB male connector, 9
pole
750-970
- Fieldbus connector PROFIBUS Bus connector with D-SUB male and female
connector, 9 pole
750-971
- Fieldbus connector PROFIBUS Bus connector with D-SUB male connector,
9 pole
750-972
- Fieldbus connector PROFIBUS Bus connector with D-SUB male and female
connector, 9 pole
750-975
- Ethernet connector RJ45 / IP20
750-976
- PROFINET connector RJ45
750-977/000-011
- ETHERNET Connector RJ45
750-977/000-012
- ETHERNET Connector RJ45
750-977/000-013
- PROFINET Connector RJ45
750-977/000-021
- ETHERNET Connector RJ45
750-977/000-022
- ETHERNET Connector RJ45
750-978/000-011
- ETHERNET Connector RJ45
750-978/000-012
- ETHERNET Connector RJ45
750-978/000-013
- PROFINET Connector RJ45
750-978/000-021
- ETHERNET Connector RJ45
750-978/000-022
- ETHERNET Connector RJ45
750-979/000-011
- ETHERNET Connector RJ45
750-979/000-012
- ETHERNET Connector RJ45
750-979/000-013
- PROFINET Connector RJ45
750-979/000-021
- ETHERNET Connector RJ45
750-979/000-022
- ETHERNET Connector RJ45
750-1400
- 16 DI, DC 24 V, Ribbon cable, high-side switching
750-1402
- 16 DI, DC 24 V, Ribbon cable, low-side switching
750-1405
- 16 DI, DC 24 V, high-side switching
-
750-1405/040-000
- 16 DI 24 V DC 3.0 ms /XTR, for eXTReme environment
conditions, high-side switching
750-1406
- 16 DI, DC 24 V, high-side switching
750-1407
- 16 DI, DC 24 V, low-side switching
750-1415
- 8DI, DC 24 V, 3.0 ms 2 conductor connection, high-side switching
-
750-1415/040-000
- 8 DI 24 V DC 3.0 ms, 2-wire connection /XTR, for eXTReme environment
conditions, high-side switching
750-1416
- 8DI, DC 24 V, 0.2 ms 2 conductor connection, high-side switching
750-1416/040-000
- 8DI, DC 24 V, 0.2 ms 2 conductor connection, for eXTReme environment
conditions, high-side switching
750-1417
- 8DI, DC 24 V, 3.0 ms 2 conductor connection, low-side switching
-
750-1417/040-000
- 8 DI 24 V DC 3.0 ms, 2-wire connection /XTR, for eXTReme environment
conditions, low-side switching
750-1418
- 8DI, DC 24 V, 0.2 ms 2 conductor connection, low-side switching
750-1420
- 4DI, DC 24 V, 3.0 ms 3 conductor connection, high-side switching
750-1421
- 4DI, DC 24 V, 0.2 ms 3 conductor connection, high-side switching
750-1422
- 4DI, DC 24 V, 3.0 ms 3 conductor connection, low-side switching
750-1423
- 4DI, DC 24 V, 0.2 ms 3 conductor connection, low-side switching
750-1425
- 8DI, PTC
750-1491
- 2AI input module for resistor bridge (Strain gauges)
750-1500
- 16 DO, DC 24 V, Ribbon cable, high-side switching
750-1501
- 16 DO, DC 24 V, Ribbon cable, low-side switching
750-1502
- 8 DI/DO, DC 24 V, Ribbon cable, high-side switching
750-1504
- 16 DO, DC 24 V, high-side switching
750-1505
- 16 DO, DC 24 V, low-side switching
750-1506
- 8 DI/DO, DC 24 V, high-side switching
750-1515
- 8DO, DC 24 V, 0.5 A, 2 conductor connection, high-side switching
-
750-1515/040-000
- 8 DO 24 V DC 0.5
A, 2-wire connection /XTR, for eXTReme environment
conditions, high-side switching
750-1516
- 8DO, DC 24 V, 0.5 A, 2 conductor connection, low-side switching
750-1605
- Field Side Connection Module 16+, DC 24 V
-
750-1605/040-000
- Field-side connection module 16+ /XTR,
Fiel-side connection module for eXTReme environment conditions, 24 V DC
750-1606
- Field Side Connection Module 16-, DC 0 V
-
750-1606/040-000
- Field-side connection module 16- /XTR, Fiel-side
connection module for eXTReme environment conditions, 0 V DC
750-1607
- Field Side Connection Module 8+/8-, DC 24 V / 0 V
750-1632/000-100
- Proportional Valve Module
750-1652
- Serial Interface RS-232 / RS-485
750-1657
- 4-Port IO-Link Master
750-1665/000-004
- 4FDO 0.5A, 24V DC PROFIsafe
750-1689
- Safe 2 channel relay output;
250 V; 6 A
750-8000
- Basic Controller 100; 2ETH, ECO
750-8001
- Basic Controller 100; 2ETH
750-8100
- PFC100; 2ETH; ECO - Controller PFC100; 2 x ETHERNET; ECO
750-8101
- PFC100; 2ETH - Controller PFC100; 2 x ETHERNET
750-8101/025-000
- PFC100; 2ETH; T - Controller PFC100; 2 x ETHERNET; Ext. Temperature
750-8102
- PFC100; 2ETH RS - Controller PFC100; 2 x ETHERNET, RS-232/-485
750-8102/025-000
- PFC100; 2ETH RS; T - Controller PFC100; 2 x ETHERNET, RS-232/-485; Ext. Temperature
750-8202
- PFC200; 2ETH RS - Controller PFC200; 2 x ETHERNET, RS-232/-485
750-8202/000-011
- PFC200; FG1; 2ETH RS - Application Controller PFC200; FG1; 2 x ETHERNET, RS-232/-485
750-8202/000-012
- PFC200; FG2; 2ETH RS - Application Controller PFC200; FG2; 2 x ETHERNET, RS-232/-485
750-8202/000-022
- PFC200; FGE; 2ETH RS - Application Controller PFC200; Application for Energy Data Management; 2 x ETHERNET, RS-232/-485
750-8202/025-000
- PFC200; 2ETH RS; T - Controller PFC200; 2 x ETHERNET, RS-232/-485; Ext. Temperature
750-8202/025-001
- PFC200; 2ETH RS; Tele; T - Controller PFC200; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature
750-8202/025-002
- PFC200; 2ETH RS; Tele; T; ECO - Controller PFC200; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature; ECO
750-8202/040-000
- SPS - Controller PFC200 CS 2ETH RS /XTR
750-8202/040-001
- SPS - Controller PFC200 CS 2ETH RS Telecontrol /XTR
750-8203
- PFC200; 2ETH CAN - Controller PFC200; 2 x ETHERNET, CAN, CANopen
750-8203/025-000
- PFC200; 2ETH CAN; T - Controller PFC200; 2 x ETHERNET, CAN, CANopen; Ext. Temperature
750-8204
- PFC200; 2ETH RS CAN - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen
750-8204/025-000
- PFC200; 2ETH RS CAN; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen; Ext. Temperature
750-8206
- PFC200; 2ETH RS CAN DPS - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave
750-8206/000-012
- PFC200; FG2; 2ETH RS CAN DPS - Application Controller PFC200; FG2; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave
750-8206/025-000
- PFC200; 2ETH RS CAN DPS; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Ext. Temperature
750-8206/025-001
- PFC200; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS-Slave; Telecontrol Technology; Ext. Temperature
750-8206/040-000
- SPS - Controller PFC200 CS 2ETH RS CAN DPS /XTR
750-8206/040-001
- SPS - Controller PFC200 CS 2ETH RS CAN DPS Telecontrol /XTR
750-8207
- PFC200; 2ETH RS 3G - Controller PFC200; 2 x ETHERNET, RS-232/-485, Mobile Radio Module
750-8207/025-000
- PFC200; 2ETH RS 3G; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, Mobile Radio Module; Ext. Temperature
750-8207/025-001
- PFC200; 2ETH RS 3G; Tele; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, Mobile Radio Module; Telecontrol Technology; Ext. Temperature
750-8208
- PFC200; 2ETH RS CAN DPM - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Master
750-8208/025-000
- PFC200; 2ETH RS CAN DPM; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Master; Ext. Temperature
750-8208/025-001
- PFC200; 2ETH RS CAN DPM; Tele; T - Controller PFC200; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Master; Telecontrol Technology; Ext. Temperature
750-8210
- PFC200; G2; 4ETH - PFC200 Controller; 2nd Generation; 4 x ETHERNET
750-8210/025-000
- PFC200; G2; 4ETH; T - PFC200 Controller; 2nd Generation; 4 x ETHERNET; Ext. Temperature
750-8210/040-000
- PFC200; G2; 4ETH; XTR
750-8211
- PFC200; G2; 2ETH 2SFP - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX
750-8211/040-000
- PFC200; G2; 2ETH 2SFP; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX for eXTReme environmental conditions
750-8211/040-001
- PFC200; G2; 2ETH 2SFP; TELE; XTR - Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Telecontrol Technology for eXTReme environmental conditions
750-8212
- PFC200; G2; 2ETH RS - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
750-8212/025-000
- PFC200; G2; 2ETH RS; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Ext. Temperature
750-8212/025-001
- PFC200; G2; 2ETH RS; Tele; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature
750-8212/025-002
- PFC200; G2; 2ETH RS; Tele; T; ECO - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol Technology; Ext. Temperature; ECO
750-8212/040-010
- PFC200; G2; 2ETH M12 RS; XTR
750-8213
- PFC200; G2; 2ETH CAN - Controller PFC200; 2nd Generation; 2 x ETHERNET, CAN, CANopen
750-8213/040-010
- PFC200; G2; 2ETH M12 CAN; XTR
750-8214
- PFC200; G2; 2ETH RS CAN - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen
750-8215
- PFC200; G2; 4ETH CAN USB - Controller PFC200; 2nd Generation; 4 x ETHERNET, CAN, CANopen, USB-A
750-8216
- PFC200; G2; 2ETH RS CAN DPS - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave
750-8216/025-000
- PFC200; G2; 2ETH RS CAN DPS; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Ext. Temperature
750-8216/025-001
- PFC200; G2; 2ETH RS CAN DPS; Tele; T - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, CAN, CANopen, PROFIBUS Slave; Telecontrol Technology; Ext. Temperature
750-8217
- PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G
750-8217/025-000
- PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Ext. Temperature
750-8217/600-000
- PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global
750-8217/625-000
- PFC200; G2; 2ETH RS 4G - Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485, Mobile Radio Module 4G; Global; Ext. Temperature