HTML Link789-304
Relay module, 1 changeover contact, Input nominal voltage DC 24 V
HTML Link789-312
Relay module, 2 changeover contacts, Input nominal voltage DC 24 V
HTML Link789-313
Relay module, 2 changeover contacts, Input nominal voltage DC 48 V
HTML Link789-315
Relay module, 2 changeover contacts, Input nominal voltage DC 110 V
HTML Link789-320
Relay module, 1 make contact, Input nominal voltage DC 24 V
HTML Link789-321
Relay module, 1 make contact, Input nominal voltage AC 230 V for lamp loads
HTML Link789-323
Relay module, 1 make contact, Input nominal voltage DC 24 V, MAN-0-AUT switch
HTML Link789-324
Relay module, 1 make contact, Input nominal voltage DC 24 V, MAN-0-AUT switch with monitoring contact
HTML Link789-325
Relay module, 1 make contact, Input nominal voltage DC 24 V, MAN-0-AUT switch with monitoring contact
HTML Link789-326
Relay module, 1 changeover contact, Input nominal voltage DC 24 V, MAN-0-AUT switch
HTML Link789-329
Relay module, 1 changeover contact, Input nominal voltage DC 24 V, MAN-0-AUT switch with switch position monitoring
HTML Link789-336
Relay module, 2 make contacts, 2 break contacts, Input nominal voltage DC 24 V
HTML Link789-352
Relay module, 4 make contacts, Input nominal voltage DC 24 V
HTML Link789-504
Relay module, 1 changeover contact; Input nominal voltage AC/DC 24 V
HTML Link789-508
Relay module, 1 changeover contact; Input nominal voltage AC 230 V
HTML Link789-512
Relay module, 2 changeover contacts, Input nominal voltage AC/DC 24 V
HTML Link789-515
Relay module, 2 changeover contacts, Input nominal voltage AC 115 V
HTML Link789-516
Relay module, 2 changeover contacts; Input nominal voltage AC 230 V
HTML Link789-520
Relay module, 1 make contact, Input nominal voltage AC 24 V for lamp loads
HTML Link789-535
Relay module, 2 make contacts, 2 break contacts, Input nominal voltage AC/DC 12 V
HTML Link789-536
Relay module, 2 make contacts, 2 break contacts, Input nominal voltage AC/DC 24 V
HTML Link789-551
Relay module, 4 make contacts, Input nominal voltage AC/DC 12 V
HTML Link789-552
Relay module, 4 make contacts, Input nominal voltage AC/DC 24 V
HTML Link789-570
Latching relay, 1 changeover contact, Input nominal voltage AC 230 V / 50/60 Hz
HTML Link789-571
Latching relay, 1 changeover contact, Input nominal voltage DC 24 V
HTML Link789-601
4 Channel, EnOcean Radio Receiver, 4 normally open contacts, 16 A
HTML Link789-602
4 Channel, EnOcean Radio Receiver, 4 changeover contacts, 8 A
HTML Link789-620
Current sensor, DC 0...80 A
HTML Link789-621
Current sensor, DC 0...140 A
HTML Link789-622
Current sensor, AC 0...50 A
HTML Link789-652
3-Channel RT 500 Rogowski Signal Conditioner
HTML Link789-654
Current Transducer for RT 2000 Rogowski Coils
HTML Link789-665
Ground Resistance Signaling Module
HTML Link789-810
Manual operation module, Digital, 4 outputs
HTML Link789-811
Manual operation module, Analog, 4 outputs
HTML Link789-910
Terminating resistor for FTT 10 network
HTML Link789-912
RS-232/SMI in DIN-Rail Mountable Enclosure
HTML Link789-913
RS-232/SMI LoVo in DIN-Rail Mountable Enclosure
HTML Link789-1341
Relay module, 1 changeover contact, Input nominal voltage DC 24 V, manual configuration
HTML Link789-1346
Relay module, 2 changeover contact, Input nominal voltage DC 24 V, manual configuration
HTML Link789-1544
Relay module, 1 changeover contact, Input nominal voltage AC 230 V, manual configuration
HTML Link789-1549
Relay module, 2 changeover contact, Input nominal voltage AC 230 V, manual configuration