HTML Link753-400
2DI, DC 24 V, 3.0 ms 2 to 4 conductor connection, high-side switching
HTML Link753-401
2DI, DC 24 V, 0.2 ms 2 to 4 conductor connection, high-side switching
HTML Link753-402
4DI, DC 24 V, 3.0 ms 2 conductor connection, high-side switching
HTML Link753-403
4DI, DC 24 V, 0.2 ms 2 conductor connection, high-side switching
HTML Link753-404
Up/Down Counter DC 24 V, 100 kHz
HTML Link753-404/000-001
Up Counter/ Enable Input
HTML Link753-404/000-002
Peak Time Counter
HTML Link753-404/000-003
Frequency Counter 0.1 Hz -100 kHz
HTML Link753-404/000-004
Up/Down Counter/ Switch Output
HTML Link753-404/000-005
2 Up Counter/ 16 Bit
HTML Link753-405
2DI, AC 230 V 2 conductor connection, high-side switching
HTML Link753-406
2DI, AC 120 V 2 to 4 conductor connection, high-side switching
HTML Link753-408
4DI, DC 24 V, 3.0 ms 2 conductor connection, low-side switching
HTML Link753-409
4DI, DC 24 V, 0.2 ms 2 conductor connection, low-side switching
HTML Link753-410
2DI, DC 24 V, 3.0 ms 2 to 4 conductor connection, high-side switching
HTML Link753-411
2DI, DC 24 V, 0.2 ms 2 to 4 conductor connection, high-side switching
HTML Link753-412
2DI, DC 48 V, 3.0 ms 2 to 4 conductor connection, high-side switching
HTML Link753-415
4DI, AC/DC 24 V high-side switching
HTML Link753-418
2DI, DC 24 V, 3.0 ms 2 to 3-conductor connection, high-side switching, with Diagnostics (acknowledgement)
HTML Link753-421
2DI, DC 24 V, 3.0 ms, high-side switching, with Diagnostics
HTML Link753-422
4DI, DC 24 V 2 conductor connection, high-side switching, with impulse stretching 10 ms
HTML Link753-423
4DI, AC/DC 24 V high-side switching, with power contacts
HTML Link753-424
2DI, DC 24 V Intruder Detection
HTML Link753-425
2DI, NAMUR Proximity switch acc. to DIN EN 50227
HTML Link753-427
2DI, DC 110 V
HTML Link753-428
4DI, AC/DC 42 V, 2 conductor connection
HTML Link753-429
2DI, DC 60 V
HTML Link753-430
8DI, DC 24 V, 3.0 ms 1 conductor connection, high-side switching
HTML Link753-431
8DI, DC 24 V, 0.2 ms 1 conductor connection, high-side switching
HTML Link753-432
4DI, DC 24 V, 3.0 ms 2 conductor connection, high-side switching
HTML Link753-433
4DI, DC 24 V, 0.2 ms 2 conductor connection, high-side switching
HTML Link753-434
8DI, DC 5/14 V 0,2 ms, high-side switching
HTML Link753-436
8DI, DC 24 V, 3.0 ms 1 conductor connection, low-side switching
HTML Link753-437
8DI, DC 24 V, 0.2 ms 1 conductor connection, low-side switching
HTML Link753-440
4DI, AC 120/230 V, high-side switching
HTML Link753-452
2AI, 0 - 20 mA, Diff.
HTML Link753-453
4AI, 0 - 20 mA, single ended
HTML Link753-454
2AI, 4 - 20 mA, Diff.
HTML Link753-455
4AI, 4 - 20 mA, single ended
HTML Link753-456
2AI, DC ± 10 V, Diff.
HTML Link753-457
4AI, DC ± 10 V, single ended
HTML Link753-459
4AI, DC 0 - 10 V, single ended
HTML Link753-461
2AI, PT100 / RTD, resistance sensors
HTML Link753-465
2AI, 0 - 20 mA, single ended
HTML Link753-466
2AI, 4 - 20 mA, single ended
HTML Link753-467
2AI, DC 0 - 10 V, single ended
HTML Link753-469
2AI, thermocouples, open-circuit monitoring
HTML Link753-472
2AI, 0 - 20 mA Overload protection, 16Bit
HTML Link753-474
2AI, 4 - 20 mA Overload protection, 16Bit
HTML Link753-475
2AI, 0 - 1 A AC/DC, Diff. Measuring input
HTML Link753-476
2AI, DC ± 10 V, single ended
HTML Link753-477
2AI, AC/DC 0 - 10 V, Diff.
HTML Link753-478
2AI, DC 0 - 10 V, single ended
HTML Link753-479
2AI, DC ± 10 V, Diff. Measuring input
HTML Link753-480
2AI, 0 - 20 mA, Diff. Measuring input
HTML Link753-482
2AI, 4 - 20 mA , single ended, HART
HTML Link753-483
2AI, DC 0 - 30 V, Diff. Measuring input
HTML Link753-492
2AI, 4 - 20 mA, Diff. Measuring input
HTML Link753-501
2DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching
HTML Link753-502
2DO, DC 24 V, 2.0 A short-circuit-protected, high-side switching
HTML Link753-504
4DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching
HTML Link753-506
2DO, DC 24 V, 0.5 A, with diagnostics short-circuit-protected, high-side switching
HTML Link753-507
2DO, DC 24 V, 2.0 A, with diagnostics short-circuit-protected, high-side switching
HTML Link753-508
2DO, DC 24 V, 2.0 A, with diagnostics short-circuit-protected, high-side switching (Replacement for 750-507)
HTML Link753-509
2DO Solid State Relay AC/DC 230 V, 300 mA
HTML Link753-512
2DO Relay, AC 250 V, DC 30 V, AC/DC 2 A non-floating, 2 make contacts
HTML Link753-513
2DO Relay, AC 250 V, DC 30 V, AC/DC 2 A isolated outputs, 2 make contacts
HTML Link753-514
2DO Relay, AC 125 V, AC 0.5 A, DC 30 V , DC 1 A insulated outputs, 2 changeover contacts
HTML Link753-516
4DO, DC 24 V, 0.5 A, TYPE N low-side switching
HTML Link753-517
2DO Relay, AC 250 V , 1 A insulated outputs, 2 changeover contacts
HTML Link753-530
8DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching
HTML Link753-531
4DO, DC 24 V, 0.5 A , 2-conductor connection, short-circuit-protected, high-side switching
HTML Link753-534
8DO, DC 12 V, 1 A, high-side switching
HTML Link753-536
8DO, DC 24 V, 0.5 A short-circuit-protected, low-side switching
HTML Link753-537
8DO, DC 24 V, 0.5 A short-circuit-protected, high-side switching, with diagnostics
HTML Link753-540
4DO, AC 120/230 V, 0,25 A
HTML Link753-550
2AO, DC 0 - 10 V
HTML Link753-552
2AO, 0 - 20 mA
HTML Link753-553
4AO, 0 - 20 mA
HTML Link753-554
2AO, 4 - 20 mA
HTML Link753-555
2AO, 4 - 20 mA
HTML Link753-556
2AO, DC ± 10 V
HTML Link753-557
4AO, DC ± 10 V
HTML Link753-559
2AO, DC 0 - 10 V, 10 Bit, 100 mW, 24 V
HTML Link753-602
Supply Module DC 24 V
HTML Link753-603
Field Side Connection Module DC 24 V
HTML Link753-604
Field Side Connection Module DC 0 V
HTML Link753-612
Supply AC/DC 230 V
HTML Link753-614
Field Side Connection Module AC/DC 0-230 V
HTML Link753-620
DALI Multi-Master DC/DC Converter
HTML Link753-629/020-000
Spacer Module, passive
HTML Link753-635
Digital Impulse Interface
HTML Link753-638
2 Up/Down Counter DC 24 V / 16Bit / 500 Hz
HTML Link753-646
KNX/EIB/TP1 Module
HTML Link753-647
DALI Multi-Master Module
HTML Link753-648
LON FTT Module
HTML Link753-649
M-Bus Master
HTML Link753-650
Serial Interface RS-232 C
HTML Link753-652
Serial Interface RS-232 / RS-485
HTML Link753-653
Serial Interface RS-485
HTML Link753-655
AS-Interface Master
HTML Link753-661/000-003
4FDI 24V PROFIsafe V2 iPar, PROFIsafe 4-channel Digital Input Module
HTML Link753-662/000-002
8FDI 24V PROFIsafe V2, PROFIsafe 8-channel Digital Input Module
HTML Link753-662/000-003
8FDI 24V PROFIsafe V2 iPar, PROFIsafe 8-channel Digital Input Module
HTML Link753-666/000-003
4FDI/2FDO 24V/10A PROFIsafe V2 iPar 4/2-channel Digital Input / Output Module
HTML Link753-667/000-002
4FDI/4FDO 24V/2A PROFIsafe V2, PROFIsafe 4-channel Digital Input / Output Module
HTML Link753-667/000-003
4FDI/4FDO 24V/2A PROFIsafe V2 iPar, PROFIsafe 4-channel Digital Input / Output Module
HTML Link753-667/000-004
4FDI/4FDO 24V/2A PROFIsafe, PROFIsafe 4-channel Digital Input / Output Module
HTML Link753-667/000-104
4FDI/4FDO 24V/2A Logic PROFIsafe, PROFIsafe 4-channel Digital Input / Output Module
HTML Link753-668/000-004
4FAI 0/4-20 mA; Diff. PROFIsafe 4-channel Analog Input Module
HTML Link753-1629
Spacer Module, aktive
HTML Link753-1630
SMI Master Module; for Drives with 230 VAC
HTML Link753-1631
SMI Master Module; Low Voltage
HTML Link753-1646
KNX TP SECURE Interface
HTML Link753-1652
Serial Interface RS-232 / RS-485