Serie 286 Interface Modules

Data Sheets
WAGO Ribbon Cables
WAGO Ribbon Cables WAGO  Interface Cables  
Ribbon Cable top
Item-No. Description Data Sheet Additional Information
706-100/1301-200 WAGO ribbon cable
10-pole / one free cable end,
2 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-100/1303-200 WAGO ribbon cable
14-pole / one free cable end,
2 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-100/1602-200 WAGO ribbon cable
16-pole / one free cable end,
2 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-100/1300-200 WAGO ribbon cable
20-pole / one free cable end,
2 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-0753/300-xxx WAGO ribbon cable 14/14
one 14-pole female connector at both ends,
1 m, 2 m or 3 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
deutschAcrobat Reader250 kB
englishAcrobat Reader256 kB
706-0753/301-xxx WAGO ribbon cable 16/16
one 16-pole female connector at both ends,
1 m, 2 m or 3 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
deutschAcrobat Reader250 kB
englishAcrobat Reader256 kB
706-3057/300-xxx WAGO ribbon cable 20/20
one 20-pole female connector at both ends,
1 m, 2 m or 3 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-7753/300-xxx WAGO ribbon cable, 1 pluggable connector
1 x Series 753 / 10-pole female connector,
1 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-7753/301-xxx WAGO ribbon cable, 2 pluggable connector
2 x Series 753 / 20-pole female connector,
2 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-7753/302-xxx WAGO ribbon cable 20/2x10
one 20-pole and two 10-pole female connectors at the ends,
1 m or 2 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
 
706-7753/304-xxx WAGO ribbon cable 20/2x14
one 20-pole and two 14-pole female connectors at the ends,
1 m, 2 m or 3 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
deutschAcrobat Reader250 kB
englishAcrobat Reader256 kB
706-7753/306-xxx WAGO ribbon cable 20/2x15
one 20-pole female connector and two 15-pole D-sub female connectors at the ends,
1 m, 2 m or 3 m length
deutschAcrobat Reader160 kB
englishAcrobat Reader160 kB
deutschAcrobat Reader250 kB
englishAcrobat Reader256 kB
Interface Cables
706-2300 / 100-xxx WAGO Interface Cable 2 x T16E
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 101-xxx WAGO Interface Cable 1 x T16E
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 200-xxx WAGO Interface Cable 2 x T16S
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 201-xxx WAGO Interface Cable 1 x T8S
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 300-xxx WAGO Interface Cable 1 x T16ES
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 301-xxx WAGO Interface Cable 2 x T16ES
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 400-xxx WAGO Interface Cable 1 x A8E
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 404-xxx WAGO Interface Cable 1 x A8EI1
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 406-xxx WAGO Interface Cable 1 x A8EI2
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 500-xxx WAGO Interface Cable 1 x A4SI
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
706-2300 / 502-xxx WAGO Interface Cable 1 x A8SI
in connection with Siemens S7-300
deutschAcrobat Reader60 kB
englishAcrobat Reader60 kB
 
top