| Visu Panel | Control Panel |
| Visu Panel |
| Item-No. | Description | Data sheet | Manual | Additional Information |
| 762-5203 /8000-0001 |
Touch Panel 600 Advanced Line; capacitive touchscreen
with glass surface; 17.8 cm (7.0") Hardware configuration PIO2; Visu Panel |
|
OPC UA Server | |
| 762-5204 /8000-0001 |
Touch Panel 600 Advanced Line; capacitive touchscreen
with glass surface; 25.7 cm (10.1") Hardware configuration PIO2; Visu Panel |
|
OPC UA Server | |
| 762-5205 /8000-0001 |
Touch Panel 600 Advanced Line; capacitive touchscreen
with glass surface; 39.6 cm (15.6") Hardware configuration PIO2; Visu Panel |
|
OPC UA Server | |
| 762-5206 /8000-0001 |
Touch Panel 600 Advanced Line; capacitive touchscreen
with glass surface; 54.7 cm (21.5") Hardware configuration PIO2; Visu Panel |
|
OPC UA Server |
| Control Panel | ||||
| Item-No. | Description | Data sheet | Manual | Additional Information |
| 762-5303 /8000-0002 |
Touch Panel 600 Advanced Line;
capacitive touchscreen with glass surface; 17.8 cm (7.0") Hardware configuration PIO3; Control Panel |
|
OPC UA Server | |
| 762-5304 /8000-0002 |
Touch Panel 600 Advanced Line; capacitive
touchscreen with glass surface; 25.7 cm (10.1") Hardware configuration PIO3; Control Panel |
|
OPC UA Server | |
| 762-5305 /8000-0002 |
Touch Panel 600 Advanced Line; capacitive
touchscreen with glass surface; 39.6 cm (15.6") Hardware configuration PIO3; Control Panel |
|
OPC UA Server | |
| 762-5306 /8000-0002 |
Touch Panel 600 Advanced Line; capacitive
touchscreen with glass surface; 54.7 cm (21.5") Hardware configuration PIO3; Control Panel |
|
OPC UA Server | |
| Migration Guide Migration from e!COCKPIT projects to CODESYS V3.5 |
Link to the Migration Guide |