|
| Transducer |
| Item-No. | Description | Data sheet | Manual | Additional Information |
| 2857-401 |
Signal Conditioner Universal Isolation Amplifier |
|
||
| 2857-533 |
Signal Conditioner RTD Threshold Value Switch |
|
||
|
2857-533 /000-001 |
Signal Conditioner RTD Threshold Value Switch |
|
||
| 2857-534 |
Signal Conditioner TC Threshold Value Switch |
|
||
| 2857-535 |
Signal Conditioner RTD TC Temperature Signal Conditioner; Analog |
|
||
|
2857-535 /000-001 |
Signal Conditioner RTD TC Temperature Signal Conditioner; Serial |
|
||
| 2857-550 |
1-Phase Power Signal Conditioner Current and Voltage |
|
||
| 2857-569 |
|
| 3-Phase Power Measurement Modules |
|
2857-0570 /0024-0000 |
3-Phase Power Measurement Module 3 x 277/480 V; RC; Modbus RTU |
|
|
|||||||||||||||||||||||||
|
2857-0570 /0024-0001 |
3-Phase Power Measurement Module 3 x 277/480 V; 1 A; Modbus RTU |
|
|
|||||||||||||||||||||||||
|
2857-0570 /0024-0005 |
3-Phase Power Measurement Module 3 x 277/480 V; 5 A; Modbus RTU |
|
|
|||||||||||||||||||||||||
|
2857-0570 /0024-0005 |
3-Phase Power Measurement Module 3 x 277/480 V; 333 mV LVCT; Modbus RTU |
|
||||||||||||||||||||||||||
| Accessories |
| 2857-900 | Configuration Display |
|
||
| 2857-10x |
Modular Empty Housing Housing width: 12.5 mm |
|
||
| 2857-12x |
Modular Empty Housing Housing width: 22.5 mm |
|
|
|