|
|
On this site you find news and supplements for
interface modules of the series 286, 287, 288, 289, 786, 787 789, 792 and 859.
Further information are in preparation. Please look at the extensive product assortment in the catalogue W4 volume 3 or in the online-catalogue. |
| 286-740 | S0 interface, AC 230 V |
|
| 286-741 | S0 interface, DC 15-120 V |
|
| 286-742 | Power supply for a passive S0 counter interface |
|