|
|
On this site you find news and supplements for
interface modules of the series 286, 287, 288, 289, 786, 787 789, 792 and 859.
Further information are in preparation. Please look at the extensive product assortment in the catalog W4 or in the online catalog. |
| 286-304/004-000 | 1 changeover contact Input nominal voltage DC 24 V |
|
| 286-307/004-000 | 1 changeover contact Input nominal voltage DC 110 V |
|
| 286-312/004-000 | 2 changeover contact Input nominal voltage DC 24 V |
|
| 286-320/004-000 | 1 break contact, 1 make
contact Input nominal voltage DC 24 V |
|
| 286-328/004-000 | 2 make contacts Input nominal voltage DC 24 V |
|
| 286-344/004-000 | 3 make contacts and 1 break
contact Input nominal voltage DC 24 V |
|
| 286-352/004-000 | 4 make contacts Input nominal voltage DC 24 V |
|
| 286-364/004-000 | 1 make contact Input nominal voltage DC 24 V |
|
| 286-384 | 2 changeover contact Input nominal voltage DC 24 V |
|
| 286-394/004-000 | 1 changeover contact Input nominal voltage DC 24 V |
|
| 286-395 | 1 changeover contact Input nominal voltage DC 48 V |
|
| 286-512 | 2 changeover contact Input nominal voltage AC 24 V |
|
| 286-561 | 1 make contact Input nominal voltage AC 230 V |
|
| 286-571 | 1 break contact, 1 make
contact Latching relay Input nominal voltage DC 24 V |
|
| 286-571/001-000 | 1 break contact, 1 make
contact bistable Input nominal voltage DC 24 V |
|
| 286-906/004-000 | 1 break contact, 1 make
contact Input nominal voltage DC 24 V |
|