|
|
On this site you find news and supplements for
interface modules of the series 286, 287, 288, 289, 786, 787, 788, 789, 792 and
859. Further information are in preparation. Please look at the extensive product assortment in the catalog volume 4 or in the online catalog. |
| RJ45 Connection modules |
| 289-172 | RJ45 Interface module 1:1 |
|
| 289-174 | RJ45 Interface module CAT5 4 poles with CAGE CLAMP connection |
|
| 289-175 | RJ45 Interface module CAT5 8 poles with CAGE CLAMP connection |
|
| 289-176 | Y-ConJack-22 Interface module
CAT5 8 poles, 1:1 |
|
| 289-177 | Y-Con Interface module CAT5 8 poles, Cross-over |
|
| 289-178 | Y-ConJack-22 Interface module
CAT5 4 poles with CAGE CLAMP connection |
|
| 289-179 | Y-Con Interface module CAT5 8 poles with CAGE CLAMP connection |
|
| 289-195 | RJ45 Cat.6 Interface module Shielded |
|
| Interface modules for ribbon cable acc. to IEC 60603-1 / DIN 41651 IEC |
| 289-611 |
10 poles, also suitable for 16-channel 750-14xx and 750-15xx I/O Modules equipped with ribbon cable connectors |
|
| 289-612 289-613 |
14 poles 16 poles |
|
| 289-614 |
20 poles, also suitable for 16-channel 750-14xx and 750-15xx I/O Modules equipped with ribbon cable connectors |
|
| 289-615 289-616 289-617 289-618 289-619 |
26 poles 34 poles 40 poles 50 poles 64 poles |
| Interface modules with Sub-Min-D-female connector |
| 289-623 289-624 |
25 poles 37 poles |
|
| 289-650 289-651 289-652 |
9 poles 15 poles 25 poles |
|
| Interface modules with HD-Sub-D female connector |
| 289-707 | 44 poles |
|
| 289-708 | 62 poles |
|
| Interface modules with HD-Sub-D male connector |
| 289-597 | 44 poles |
|
| 289-710 | 62 poles |
|