MM-428786_new-website-page_Energy_521957160_2000x2000.jpg

Solutions for Renewable Energy Generation

The main objective of the power generation and distribution industry is ensuring power supply safety and reliability. WAGO products offer the highest level of safety and quality. Discover our renewable energy products and our solutions for TAB-compliant connection of transfer stations, the certified power plant controller module or our solutions for enabling redispatch.

Telecontrol Connection for Customer Substations

Whether power generation plants, storage systems or load customers: When it comes to the medium-voltage connection, customer substations need to be linked through telecontrol technology. Even though the TCRs (technical connection rules) vary from one grid operator to another, in about three quarters of German medium-voltage grid territories, WAGO’s Customer Substation software application lets you establish the connection in just ten minutes, because the application offers standardized, pre-configured software for various grid territories.

Power Plant Controllers with WAGO Power Plant Control

Power plant controllers help power plants achieve grid-compatible feed-in management at the grid connection point (GCP).

WAGO Power Plant Control allows plant operators and system integrators to meet the requirements for these controllers that are set on the grid side – flexibly and reliably. The solution is certified per VDE-AR-N 4110 and 4120.

RTU for Telecontrol Technology

For Standards and Extremes

Robust and highly tolerant: Whether temperature fluctuations, vibrations, shocks or electromagnetic interference – retrofit telecontrol technology according to your needs and requirements. The WAGO 750 Series PLC – ready for standard applications or extreme uses.

buehne_spannungswandler_ad_2000x2000_1.jpg

Energy Measurement Technology

Energy monitoring forms the basis for increasing the efficiency of your energy distribution and processes. Our harmonized energy measurement products save you much effort and expense for energy data collection. Energy meters are suitable for billing-relevant measuring points.

MM-2449_Header_Stromversorgungsseite_2000x2000.jpg

Power Supply

WAGO’s efficient power supplies always deliver a constant supply voltage – whether for simple applications or automation with greater power requirements. WAGO offers uninterruptible power supplies (UPS), buffer modules, redundancy modules and a wide range of electronic circuit breakers (ECBs) as a complete system for seamless upgrades.

mm-172328_switche_2000x2000.jpg

Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical performance.

These rugged switches are designed for industrial use and are fully compliant with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab.

buehne_reihenklemmensystem_2000x2000.jpg

Rail-Mount Terminal Blocks

The largest selection of rail-mount terminal blocks from the market leader. The best rail-mount terminal blocks for all applications, along with answers to frequently asked questions, can be found here! Our high-performance product portfolio provides the perfect basis for your control cabinet solution!

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Customer Service