1417984 WAGO Visualization and Control Hub bildschirm gwa_2000x2000_3.jpg

WAGO Visualization And Control Hub

Combine visualization, control and data integration on a single platform with the WAGO Visualization And Control Hub. This gives you full control over the status of your machines, systems and processes — as well as the strategic performance indicators of your setup. Open, secure and flexible — ideal for projects of any size and across all industries.

Key Benefits at a Glance:

  • Central Platform for Visualization, Control and Data Integration

  • Compatible with various operating systems, protocols and hardware

  • Flexible and secure — from controller to cloud

Central Platform for Visualization, Control and Data Integration

The WAGO Visualization And Control Hub is the command center for your SCADA system architecture. It is a user-friendly platform for real-time data visualization, proactive monitoring, intuitive control and comprehensive system integration. With interactive dashboards and customizable visualizations, the hub enables clear analysis of complex processes and ensures full transparency of production data, energy consumption and system status.

Intelligent alarm functions and predictive analytics detect potential anomalies early — helping you avoid downtime. The platform also allows direct control of processes and systems and will soon be seamlessly integrated into the WAGO Solutions Platform, enabling efficient collaboration across tools. Thanks to open interfaces, the hub becomes a central IoT node in automation, delivering real-time visualization — accessible from anywhere.

Key Benefits

CH-2155712_vorteilskachen-vc-hub_200x1125_vc

Everything at a Glance

Keep full control of machines, systems and processes — thanks to clear dashboards, real-time data and intuitive visualizations.

CH-2155712_vorteilskachen-vc-hub_200x1125_cyber-security

Future-Proof

With “security by design,” CRA and IEC 62443 compliance, and trusted WAGO support, you're well equipped for today and tomorrow.

CH-2155712_vorteilskachen-vc-hub_200x1125_replace

Digital Twin

The WAGO Visualization And Control Hub enables the creation of a digital twin of your application or system — with realistic 3D visualization and integration of all data-providing instances.

CH-2155712_vorteilskachen-vc-hub_200x1125_iot

Flexible Connectivity

Supports a wide range of protocols (including MQTT, OPC UA, Modbus®, and telecontrol protocols) and enables seamless integration with WAGO controllers, HMI panels, Docker environments, and cloud-based applications.

WAGO Visualization And Control Hub in Practice

With the WAGO Visualization And Control Hub, you get a centralized platform that combines visualization, control and data integration. This means greater transparency, streamlined workflows and maximum flexibility — whether in mechanical engineering, building automation or energy management. Existing software and hardware are not replaced but can be seamlessly integrated. The open architecture ensures flexibility and prepares your applications for tomorrow’s challenges.

1417984 WAGO Visualization and Control Hub bildschirm gwa_2000x1125_4
  • Quick Start: Create visualizations in just a few steps — select a page, drag and drop elements, assign data points, save.

  • Scalable: From compact machine setups to large-scale industrial systems — the hub grows with your needs.

  • Industry Versatility: Whether energy or manufacturing — the hub unites data, control and visualization.

  • Accessible Anywhere: Thanks to a responsive interface, use your applications on any device — control room, mobile or cloud.

WAGO Visualization And Control Hub is a holistic, web-based and cloud-ready automation platform that delivers control and visualization from a single source — unlocking new revenue potential while offering maximum flexibility, transparency and future security.

Nico Osthoff | Product Management Energy

Compatible Hardware

WAGO Touch Panels 600

An Aesthetic Design Meets High Performance

p_0750-8302_000_t1_xx_2000x1125

WAGO Controller PFC 300

Powerful and Flexible for Medium to Large Applications

MM-20830_3d_gruppenbild_edge_controller_and_computer_2_2000x2000.jpg

WAGO Edge Devices (IPCs)

Optimal Data Utilization with Edge Computing

Fieldbus Coupler Modbus TCP

Create connections: Efficient fieldbus solutions with WAGO.

Discover the WAGO Visualization And Control Hub

Step into the future of automation — with a platform that makes your processes simpler, more efficient and more transparent.

Licenses

Choose the appropriate license size for your application—tailored to the number of required tags and functional requirements.

FAQ

Licenses

Additional service offerings: