mm-42937_Webinar_Docker_Posting_2_2000x1125_.jpg

Software

The right engineering environment can save money and time. WAGO offers here a wide range of products and the right tool for every application.

Your Benefits with WAGO Software:

  • Open to established standards and integration of all relevant fieldbuses

  • Comprehensive Software Solutions for Various Industries

  • Customized software for every automation task

  • Comprehensive import and export functions from established design tools

  • Plug-ins for Industry-Specific Development Environments

  • Easy and secure licensing



Engineering

WAGO Visualization and Control Hub

The WAGO Visualization and Control Hub is a user-friendly platform for real-time data visualization, proactive monitoring, intuitive control and comprehensive system integration. With interactive dashboards and customizable visualizations, the hub enables precise analysis of complex processes and ensures complete transparency of production data, energy consumption and system status.

1378268_PLC-Visualization-bildschirm_2000x1125_1.jpg

PLC Visualization

Your visualization without limits. A flexible, secure, and platform-independent HMI solution for embedded and industrial applications — designed for maximum usability and long-term reliability. Whether deployed on local controller units or within a comprehensive cloud architecture, PLC Visualization enhances the efficiency of your automation processes and provides an intuitive, dependable user interface.

1417984 WAGO Visualization and Control Hub bildschirm gwa_2000x2000_3-1.jpg

Accelerate Your Engineering with the WAGO PLC Agent

Imagine having a knowledgeable colleague at your side — someone who understands your questions and provides precise answers. That’s exactly what the WAGO PLC Agent delivers. As an AI-powered chatbot, it supports PLC programmers and system integrators in developing applications for the WAGO I/O System to simplify their daily tasks. Its direct integration into CODESYS and WAGO’s extensive expertise enables you to complete projects faster, more easily and more efficiently.

WAGO Device Sphere

WAGO’s Device Management solution allows for centralized management, precise configuration and seamless commissioning of multiple controllers – all while upholding the highest security standards.

The WAGO Navigator: The Control Center for All WAGO Engineering Apps

Not only up-to-date, but also everything at a glance – with the WAGO Navigator, users can find everything important for WAGO's engineering apps in one place. Thanks to an update, the WAGO Navigator’s new appearance now features a user interface that serves as the starting point for use of all installed WAGO software programs.

CODESYS V3

CODESYS V3 is the manufacturer-independent software platform for project planning per IEC 61131-3. The development system combines classic control application programming with the possibilities offered by professional software development for automation devices in Industry 4.0 or IIoT environments.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_wago_SD_221013_3033_2000x1125_.jpg

Experience a Holistic Ecosystem with ctrlX OS

Flexibility and openness are key drivers of automation. That’s why WAGO values strong partnerships – successful development of Industry 4.0 solutions can only be achieved through collaboration.

Application Parameterization

MM-4961_Analytics_Demonstrator_GettyImages-556419437_2000x1125.jpg

WAGO Analytics

When it comes to optimizing your own machines or systems, the challenge is usually to improve and quantify process knowledge and to transfer that back into the process. WAGO Analytics, the Minden-based company, supports users in data acquisition to analysis and provides intuitive visualizations of the dependencies in the systems.

WAGO Solution Builder

Engineering software tailored to building automation gives you an integrated, efficient way to create solutions throughout the entire life cycle of your building. You have the option of setting up all your projects on a Web interface.

Engineering Tools as a Success Factor

Manufacturing, process automation and building automation projects are demanding shorter and shorter implementation times and more complex structures, and software constitutes a greater and greater part of the overall solution. That makes automation engineering a key factor influencing your project's success.

MM-438941_new-website-page_Application-Solutions_GettyImages-962630406_2000x1500.jpg

WAGO Application Solutions

Increase the energy efficiency of your building and transform it into an autonomous energy producer – with WAGO Application Solutions. They expand the WAGO Building Ecosystem with a series of pre-programmed building automation applications.

Mobile Apps

Apps for Mobile Devices

Software on smart devices offers productivity advantages in an industrial environment as well. This integration enables users to quickly and easily operate and monitor automation processes via smartphone or tablet – from virtually anywhere.

Use WAGO’s WebVisu App to quickly and easily control and monitor your automation processes from your smartphone or tablet, stepping in only when intervention is necessary. Using the Energy Meter Configurator App, the energy meters can be configured easily in no time – without any programming. Or you can use the app for the WAGO I/O System: for maintenance, diagnostics, operation and monitoring for the WAGO I/O System Field in IP67.

We will be happy to assist you.

Additional service offerings: