MM-408888_GWA_WSP-iMac-01_2000x1125.jpg

WAGO Solutions Platform

The Platform with Cross-Device Applications for Easy Project Planning and Commissioning

Project planners in the Energy, Building and Industry departments benefit from the simple solutions offered by the WAGO Solutions Platform in their daily work. Electrical installers also benefit right from the start and all the way up to commissioning.

One Platform for All Solutions

The WAGO Solutions Platform offers a growing number of applications for monitoring, visualization and controlling many systems for buildings, industry and energy. Each individual application is 100 percent user-friendly and intuitive to use. The WAGO Solutions Platform already includes a Grid Monitoring App to monitor substations and the downstream low-voltage grid. The WAGO Solutions Platform can be used in the cloud or on-premises as needed.

Easily Deploy and Manage Applications

Commissioning via QR Code

Easy commissioning of controller applications via QR code scan: Examples such as project planned with multiple distributed controllers are where the WAGO Solutions Platform really shines. With the WAGO Mobile App, a controller can be commissioned quickly by simply scanning the device code and QR code via tablet or smartphone.

Intuitive Use

Operation of all interfaces without having read a manual: Every user should be able to operate the platform and achieve corresponding goals without significant training. Therefore, the platform is intuitive and offers an optimized user experience.

Clear Project Planning

Structuring of systems and devices: Using a simple hierarchical folder structure, we can immediately identify which endpoint is in your system and enable planning of the applications to be installed directly from the office.

Bulk Processing

Management of all WAGO devices: With the option of transferring firmware and application updates to the controllers, you can always stay up to date with your application and can quickly roll out new versions in an integrated way.

Insights into the WAGO Solutions Platform

Applications on the Platform

MM-408888_GWA_WSP-MacBook-02_2000x1125.jpg

Grid Monitoring

Gain an overview of all relevant network parameters in the low-voltage grid, optimize your upcoming grid expansion and avoid unnecessary expansion measures.

Lighting Management

Centrally monitor and manage the lighting of individual buildings/distributed properties and pass this data on to higher-level management systems as needed.

CH_Philipp-Baumann_2019_02

We have developed an integrated platform for easy commissioning, update and service, as well as for monitoring of your machines and systems.

Philipp Baumann
Product Management Energy

WAGO App

Simple and error-free commissioning of controllers is possible via the WAGO App. To do this, scan the data matrix code of the controller and a QR code in the WAGO App (via smartphone or tablet). A connection to the device is then established automatically.

Easy Commissioning of Your Devices in Three Steps

Scan QR Code

First, scan the QR code generated in the WAGO Solutions Platform for the application solution with the WAGO App.

Scan Device Code

Then scan the device code on the controller to be commissioned with the WAGO App.

MM-447443_GWA_Grid-Gateway_Update_3_2000x1125

Install Device

The application solution is now loaded automatically to the controller.

Your WAGO Contact Person

Additional service offerings: