1378268_PLC-Visualization-bildschirm_2000x2000_1.jpg

Visualize Without Limits

WAGO PLC Visualization enhances automation with greater transparency and efficiency. This visualization solution runs directly on your PLC or HMI, offering a browser-based interface that is exceptionally user-friendly and reliable. Whether on controllers or in the cloud, WAGO PLC Visualization integrates seamlessly into your infrastructure and is ready to use immediately — no detours, limitations or complex installations required.

Key Benefits at a Glance:

  • Simplicity: Create visualizations quickly and intuitively using drag-and-drop.

  • Security: SSL certificates and certificate handling ensure reliable operation in industrial environments.

  • Flexibility: Whether for local embedded applications or cloud integration, WAGO PLC Visualization is ready for any environment.

Key Benefits

Easy Operation

Design user interfaces quickly and intuitively with WAGO PLC Visualization. The WYSIWYG editor lets you build visualizations via drag-and-drop — no advanced programming skills required. Select control points, place interface elements, save — and you're done.

Independence

WAGO PLC Visualization is optimized for WAGO controllers but also runs on third-party systems, in the cloud or on mobile devices. Whether on WAGO PFC200, PFC300, Compact Controller 100, HMI panels or Docker® containers — your visualization works everywhere.

Security and Stability

Industrial environments demand reliability and protection. PLC Visualization is secured with SSL certificate and ensures maximum operational safety. Runtime stability is standard.

Broad Data Integration

WAGO PLC Visualization supports standards such as CODESYS. This enables integration of data from sources — from industrial applications to energy distribution.

Standard and Advanced Features

In addition to classic HMI features like alarming, trending, recipes and logging, advanced functions are available. You can implement custom controls using SVG files or JavaScript, and access databases directly from CODESYS.

Tailored Interfaces for Your Application

Our solution goes beyond visualization: It combines ease of use with technical depth, giving you direct access to data, processes and controls—anytime, anywhere, and regardless of the device. With WAGO PLC Visualization, you create tailored interfaces for your applications and benefit from a platform that simply works.

The platform combines intuitive drag-and-drop operation with a wide range of features — from standard functions like alarming and trend analysis to advanced capabilities such as user roles, custom controls and database integration. Thanks to its openness and independence, the solution runs optimally not only on WAGO controllers but also in the cloud and on HMIs from other manufacturers.

Four Steps to Visualization

The strength of WAGO PLC Visualization becomes clear in everyday use: With the integrated editor, you can create visualizations in just four steps — select a page, place a control element via drag-and-drop, assign a data point, and save. This takes you from concept to a fully functional interface in no time.

The solution is as flexible as your requirements: Whether directly on a WAGO controller, an HMI panel, in a Docker® environment or in the cloud — WAGO PLC Visualization runs exactly where it’s needed: flexible, user-friendly and future-proof.

Stay in control even on the go: Thanks to responsive design, your visualization automatically adapts to any device — from control room PCs to tablets and smartphones. This gives you full visibility of your systems, processes and equipment — anytime, anywhere.

WAGO PLC Visualization is more than just an HMI solution for us. It’s a platform that integrates seamlessly into our infrastructure, providing us with the flexibility to implement cloud- and edge-based visualizations without compromise.

Nico Osthoff
Product Management Energy

Compatible Hardware

Untitled Post (GWA Formats) (2000x2000).png

Compact Controller 100

Maximum flexibility in engineering: The new WAGO Compact Controller 100, equipped with a real-time Linux® operating system, gives users complete freedom.

MM-370198_GWA_Steuerungen_02_2000x2000.jpg

The PFC200 Controller

For more complex applications: Program, control and visualize your projects even more easily and conveniently with the PFC200.

WAGO Controller PFC 300

For demanding tasks: The WAGO Controller PFC300 stands out with fast data processing, 2 GB RAM and a 64-bit dual-core processor.

Other Interesting Topics

WAGO Visualization And Control Hub

The WAGO Visualization And Control Hub is the command center for your SCADA system architecture. It is a user-friendly platform for real-time data visualization, proactive monitoring, intuitive control and comprehensive system integration. With interactive dashboards and customizable visualizations, the hub enables clear analysis of complex processes and ensures full transparency of production data, energy consumption and system status.

MM-521097_website_update_codesys_02_2000x2000.jpg

Flexible Engineering with CODESYS V3.5

WAGO Incorporates Manufacturer-Independent CODESYS V3 Automation Software into the Engineering Process

Additional service offerings: