MM-20032_GWA_IEK_Series_2203_2205_WAGO6481_2000x2000.jpg

Professional Electrical Distribution for Buildings with WAGO’s TOPJOB® S Installation Rail-Mount Terminal Blocks

Ensure future-proof installations for evolving building needs with our TOPJOB®

S Installation Rail-Mount Terminal Blocks, featuring secure Push-in CAGE CLAMP® technology. For N-disconnect terminal blocks, options include internal N-disconnection or disconnection from the N-busbar.

Key Benefits:

  • Connect a single-phase building circuit within a single terminal block width

  • Fast and secure installation – simply insert solid conductors into the Push-in CAGE CLAMP®

  • Direct testing with a 2 mm diameter test plug

  • A wide range of terminal block options suitable for any building application

  • Choose from three actuation options: operating slot, push-button, or a hybrid model combining both



New Product

The New Hybrid Solution

WAGO has expanded its range of TOPJOB® S Multilevel Installation Terminal Blocks and now offers an additional variant with convenient push-button actuation. Besides the choice of either an operating slot or push-button actuation, the terminal blocks also offer a hybrid model that incorporates both options.

Watch the video to learn more about our new product.

Product Presentation

TOPJOB® S Installation Rail-Mount Terminal Blocks

Your Solution for Building Installations

N-Disconnection with N-Disconnect Slide Link or N-Busbar

MM-20032_GWA_IEK_Series_2203_2205_WAGO6483_2000x1125.jpg

Circuit Configuration with N-Busbar

WAGO’s 2x03 and 2x05 Series Multilevel Installation Terminal Blocks with N-disconnect slide links are designed for N-disconnection using an N-busbar. The N-busbar can be connected automatically and permanently to the busbar by simply pushing on the screwless N-disconnect slide link. Available in different variants, these terminal blocks cover all practical applications and are especially suitable for the electrical installation of large circuit groups in buildings.

This Model’s Benefits for You

  • Maximum Current Carrying Capacity
    WAGO’s multilevel installation terminal blocks support a wide range of applications and ensure a high degree of electrical safety. Therefore, the 2x03 Series Multilevel Installation Terminal Blocks with N-disconnect slide links can be loaded with a maximum rated current of 32 A.

  • Maximum Touch-Proof Safety
    The busbar’s transparent cover protects the busbar against accidental contact and makes it easy to see if the N-disconnect slide links are connected to the busbar.

  • Maximum Wiring Space
    WAGO’s 2x03 and 2x05 Series Multilevel Installation Terminal Blocks provide all the functionality of a 4 mm2 (12 AWG) or 6 mm2 (10 AWG) terminal block in an extremely compact housing, maximizing connection space in standard distribution cabinets. This compact design offers plenty of space for wiring.

  • Maximum Performance for Large Loads
    WAGO’s 2x05 Series Multilevel Installation Terminal Blocks are ideal for connecting large loads. They are designed for conductor sizes up to 6 mm2 (10 AWG) and a maximum rated current of 36 A.

MM-20032_GWA_IEK_Series_2203_2205_WAGO6496_2000x1125.jpg

For Circuits without an N-Busbar

WAGO’s 2x03 Series Multilevel Installation Terminal Blocks with internal N-disconnection are designed for circuits without an N-busbar. Available in different variants, these terminal blocks are ideal for wiring smaller circuit groups, e.g., in installations with multiple ground fault potentials.

This Model’s Benefits for You

  • Insulation Resistance Measurement – Fast and Safe
    WAGO’s N/L test plug adapter is designed for multilevel installation terminal blocks with internal N-disconnection for mounting without an N-busbar. This innovative adapter combines the two live conductors – L and neutral – and thus automatically ensures the fast and safe insulation resistance measurement required by DIN VDE 0100-600.

  • Multilevel Installation Terminal Block with Single-Fuse Plug
    WAGO’s multilevel installation terminal block features a DIN-rail-centered slot that can also be used for TOPJOB® S Single-Fuse Holders (2004-911) for microfuses (5 × 20 mm). In combination with 1 mm thick end and intermediate plates (2x03-6693), carrier terminal blocks can be used as fuse terminal blocks in a standard distribution board’s cutout.

  • Multilevel Installation Terminal Block with Double-Fuse Plug
    WAGO’s double-fuse plug is designed for applications requiring both L and N protection, or those in which a single fuse circuit can be used to protect two circuits and save space.

Just the Connection You Need

topbjos_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_1_2000x1125_1.jpg

Push-in termination of solid conductors

Solid, stranded and ferruled, fine-stranded conductors can be simply pushed into the unit.

topjobs_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_3_2000x1125_1.jpg

Range of multifunctional jumpers

Range of multifunctional jumpers allows space-saving commoning of multilevel installation terminal blocks in one single jumper slot.

topjobs_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_2_neu-2_2000x1125_1.jpg

Fastest marking system

WAGO's continuous marking strip enables time- and cost-saving marking – up to 3 lines.

topjobs_installationsreihenklemmen_150089_2003_7641_003_spiegel_150610_mit_szene_0_2000x1125_1.jpg

Industry-leading safety reserves

TOPJOB® S Multilevel Installation Terminal Blocks offer the industry's highest current carrying capacity and pass shock tests up to 500g and vibration tests up to 20g.

Highly Flexible

Choose from three actuation options: operating slot, push-button or hybrid.

MM-20032_GWA_IEK_Series_2203_2205_2203-7541_Streifen_L_2000x1500

Greater Clarity

Save time and money with our labeling system and label your terminal blocks with up to three lines.

Uncompromising Safety

For safe disconnection of building circuits without disconnecting the neutral conductor: perform insulation resistance measurements with the integrated N-disconnection.

Customer Applications

MM-3821_MLITB reference HUF Fertighaus_HUF HAUS ART_2000x1125jpg (1).jpg

Prefabricated Housing Electrical Installations: HUF HAUS Has a Holistic Concept of Quality

For the electrical installations in its power distribution board, renowned timber-framed prefabricated house manufacturer HUF HAUS, together with exclusive building technology supplier jb electro, relies on WAGO’s multilevel installation terminal blocks with neutral conductor disconnection.

Your contact person at WAGO

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Customer Service