2773 Series

PUSH WIRE® Inline Splicing Connector

  • 5/24/2023
  • Repair broken cables or extend lines easily? The 2773 Series PUSH WIRE® Inline Splicing Connector helps you achieve this. It can connect conductors from 0.75 to 4 mm² in very tight spaces – no tools necessary. Simply strip the conductor and push it into the unit without tools – the clamping point is quickly and securely connected.

    Your Benefits:

    • Quick and easy repair of damaged conductors

    • Insert solid and stranded conductors without tools

    • Connect conductors in the smallest spaces – thanks to an especially compact design with a length of just 29 mm.



    Enough space in the distribution box

    Thanks to its compact design, with a length of just 29 mm, the PUSH WIRE® Inline Splicing Connector can be plugged into any junction box. This makes wiring especially successful in tight spaces.

    Simply extend wires

    Cable to the short? The PUSH WIRE® Inline Splicing Connector quickly and easily helps with this! The connector saves time and extends wires from 0.75 to 4 mm² without tools.

    WAGO’s Problem Solver for Fast Cable Repair

    MM-366994_Repair set_Series 2773_03-02_pef1_xx (1)_2000x1125.jpg

    Also Available as a Set – Directly for Your Toolbox

    The first-aid kit for fast cable repair!

    WAGO’s 2773 Series PUSH WIRE® Inline Splicing Connector is the swift troubleshooter for every situation. It can connect conductors from 0.75 to 4 mm² in very tight spaces – no tools necessary. The PUSH WIRE® Inline Splicing Connector and the shrink tube make an unbeatable duo in the repair set.

    Overview of Application Possibilities

    Time-Saving Repair of Cables

    On a hectic day at the construction site, a cable can quickly be drilled into. That’s no problem for the 2773 Series PUSH WIRE® Inline Splicing Connector. It’s the swift troubleshooter for every situation.

    Wiring via Shrink Tube

    It makes cable repair especially easy: Cut the cable and attach the connector. Finally, slide the appropriate shrink tube over the newly wired conductors and shrink it on. Now the cable is securely connected.

    Use of Splicing Connectors in Inaccessible Areas

    Modern building technology places high demands on electrical connections – particularly for convenient operation, safety, reliability and flexibility. This often presents challenges for electricians when the wiring is located in inaccessible areas, such as flush-mounted boxes. Regular checking, adjustments and even repairs are simply not possible.Regular checks, adjustments and repairs are simply not possible. For this reason, anything inaccessible had to be firmly attached, thus made inseparable. Previously, only solder and crimping connections or special sleeve connections were permitted in these inaccessible areas, and their installation was complicated, error-prone and time-consuming.

    Since 2013, DIN VDE 0100-520:2013- 06 has also enabled the use of connection components tested to the relevant product standards in areas no longer accessible to people after installation. All WAGO Splicing Connectors are certified according to this product standard – including the 2773 Series PUSH WIRE® Inline Splicing Connectors.

    Additional Information

    The PUSH WIRE® Inline Splicing Connector in Practical Use

    Product Manager Sebastian Heemeier explains in the video what the PUSH WIRE® Inline Splicing Connector can do and how it can be used – in many different applications.

    Product Flyer

    Find more information about the PUSH WIRE® Inline Splicing Connector with all relevant technical data and installation instructions in the product flyer – simply download the PDF.

    MM-30813_3d_group_picture_spring-technology_2023_2000x2000.jpg

    10 advantages of the Cage Clamp

    Find out here what advantages spring pressure connection technology can offer you in your everyday electrician’s life.

    kundenservice_grosshaendlersuche_2000x1125.jpg

    Find a Wholesaler Now

    Do you want to experience the advantages of the 221 Series Splicing Connector yourself? Always close to you, always helpful: Our wholesaler search will help you find the right preferred partner for your WAGO products and support.

    Additional service offerings: