reihenklemmen_topjob-s_00355_2000x1125

Push Performance to the Top Easily with TOPJOB® S Rail-Mount Terminal Blocks

In various industrial applications and modern building installations, our rail-mount terminal blocks with levers and push-buttons go beyond merely providing reliable electrical connections. TOPJOB® S Rail-Mount Terminal Blocks offer numerous advantages.

  • The right actuation variants for any application: lever, push-button or operating slot

  • Push-in CAGE CLAMP®: Universal connection technology for all conductor types

  • Fast wiring via push-in termination of solid conductors, stranded conductors and fine-stranded conductors with ferrules

  • Our range of multifunctional jumpers offers the right solution for any commoning task

  • A quick marking system saves time and money across the board

  • Industry-leading safety margins: Use a single rail-mount terminal block system worldwide for virtually any application

  • Perfectly coordinated: TOPJOB® S Rail-Mount Terminal Blocks, marking solutions and the WAGO Smart Designer Configurator



Discover Our TOPJOB® Product Family

Actuation variants

In the TOPJOB® S rail-mount terminal block portfolio, you can choose from three actuation variants: lever, push-button, or operating slot. All variants are also ideally suited for automated wiring. Select the variant that best fits your application.

Benefits:

  • Lever: All conductor types can be connected and disconnected by hand easily and intuitively.

  • Push-Button: Any preferred tool can be used to open the clamping unit via the push-button.

  • Operating Slot: The operating tool remains in the slot until the conductor is fully terminated.

MM-419325_new-website-page_reihenklemmen-topjob-s_block-mit-druecker_2000x1125

WAGO Through Terminal Blocks

TOPJOB® S Through Terminal Blocks are available in single-, double- and triple-deck versions, as well as in quadruple-deck versions for, e.g., electric motor wiring.

Benefits:

  • Wide conductor range for single-deck terminal blocks from 0.14 to 25 mm2

  • Excellent visibility thanks to centered marker carriers for continuous marking with multi-line marking strips and WMB markers

  • Suitable for use in hazardous areas: Variants available for Ex i and Ex e applications

  • Variants approved for both 800 V (IEC) and 600 V (UL) ratings

Distribution Terminal Blocks for Potential Distribution

TOPJOB® S Distribution Terminal Blocks allow extremely compact potential distribution on just 9 mm with a single terminal block. The terminal blocks are used primarily in applications where many signals must be connected in a very small space, such as in the manufacturing industry, the marine and offshore sectors, railway systems and the process industry.

Advantages:

  • Compact design saves space

  • Molded-in conductor entry labeling for CAE-compatible connection point marking

  • Easy identification of potentials through different terminal block colors: blue, gray, red and black

  • The ideal addition for power supply units and electronic fuses

  • Can be combined with all 2001 Series TOPJOB® S Rail-Mount Terminal Blocks and accessories (jumpers, marking strips and much more)

Installation Rail-Mount Terminal Blocks

Protect your systems from errors and benefit from even greater efficiency. WAGO’s installation rail-mount terminal blocks simplify insulation resistance measurement as required by the standards in fire-prone locations and public buildings, while cutting testing time in half.

Advantages:

  • Extremely robust terminal blocks with the industry’s highest current-carrying capacity

  • Save time and money with up to three-line continuous marking strips

  • Commoning in a single jumper slot saves space

  • Push-in CAGE CLAMP® termination of solid conductors, stranded conductors and fine-stranded conductors with ferrules

WAGO Disconnect and Test Terminal Blocks

With our disconnect and test terminal blocks, you can safely and quickly isolate electrical circuits. The orange disconnect knives or disconnect plugs sit between the conductors and provide clear visual indication.

Benefits:

  • Alternative Disconnect Options: With a pivoting disconnect knife featuring an additional mechanical interlock, or with a disconnect plug

  • Space-Saving Double-Deck, Double-Disconnect Terminal Blocks: Two potential-free disconnect terminal blocks on two levels.

  • Service-Friendly Testing: Easy testing for potential ground faults using ground disconnect terminal blocks

  • Suitable for Renewable Energy Applications: Approved for voltages up to 1,500 VDC (2006 Series)

  • Enhanced Clarity: Identical contours to the corresponding through terminal blocks

  • Safe and Economical Implementation of Circuit Tasks: Thanks to a wide range of jumper systems

Fuse Terminal Blocks

TOPJOB® S Fuse Terminal Blocks protect electrical circuits against short circuits and ensure fail-safe system operation. These fuse terminal blocks are designed for miniature fuses or blade-style fuses.

Advantages:

  • Terminal blocks can be assembled into strips

  • Safe, easy replacement of fuses

  • Optional LED indicator quickly identifies blown fuses

  • Fuse terminal blocks can be created by using carrier terminal blocks and fuse plugs, without significant time and effort for assembly and wiring

Current and Voltage Transformer Terminal Blocks

TOPJOB® S Current Transformer (Disconnect/Test) Terminal Blocks are designed for current transformer circuits. These terminal blocks are ideal for safe, automatic short-circuiting, as well as easy measurement.

Advantages:

  • Top-of-unit circuit jumper slot for shorting path activation

  • Intuitive, convenient use

  • Open, shock-protected design indicates exact switching status

  • High degree of functionality with compact design

  • All 2007 Series Terminal Blocks are rated at 30 A/500 V (IEC) and 300 V (UL).

initiatoren-und-aktorenklemmen_2000x1125px.jpg

Sensor and Actuator Terminal Blocks

TOPJOB® S Sensor/Actuator Terminal Blocks are ideal for wiring modern machine control systems. The small spacing between the terminal blocks make them ideal for compact terminal boxes within a system’s decentralized periphery, as well as for centralized installation in the control cabinet.

Advantages:

  • Pack several sensors into the smallest possible space with spacing of just 3.5 mm (0.138 inch) per sensor

  • Commoning with standard jumpers – no pole number limitation

  • Color-coded jumpers simplify potential identification

  • Clear organization thanks to multi-line marking strips that do not cover the jumper slot

  • Easy to read in an any terminal strip mounting position thanks to two marker slots

  • Easy identification: LEDs, jumpers and markers are always visible – even when wired

Diode and LED Terminal Blocks

WAGO’s diode terminal blocks have been specially developed for custom diode circuits, such as lamp test and collective fault signal circuits. Using LED terminal blocks, monitoring units can be designed for control and operating circuits.

Advantages:

  • High-density wiring in a width of just 5.2 mm (0.205 inch)

  • Push-in type jumper bars permit custom circuit design

  • Double- and triple-deck diode and LED terminal blocks expand circuit design options

Pluggable Diode and LED Modules

WAGO’s pluggable diode and LED modules simplify the creation of specialty functional units – with no additional time and effort for assembly and wiring. Two basic versions of each are available: modules that can be inserted into the disconnect contacts of adjacent carrier terminal blocks and variants that can be plugged into the jumper slots of standard through terminal blocks. Furthermore, empty component plug housings for carrier terminal blocks can be individually equipped with resistors, diodes or other components.

Advantages:

  • No additional time and effort for assembly and wiring

  • Separation into wiring and function levels

  • Modules can be replaced quickly with other types of modules – pluggable modules for through terminal blocks are ideal for easily retrofitting existing systems

  • Insulation Displacement Connection (IDC) simplifies the assembly of empty component plug housings – no soldering required

  • Labeling with marking strips or WMB markers

reihenklemmen-topjob-s_2000x1500px.jpg

All Products

Discover all the variety of the TOPJOB® product family.

Inspiration for You

Actuation Variants

For every application, the right rail‑mount terminal block: Lever, push-button, or operating slot – choose the variants that best suit your handling preferences and application requirements.

Multifunctional Jumper System

The multifunctional jumper system of the TOPJOB® S Rail-Mount Terminal Blocks gives you the right solution for any commoning task.

For All Conductor Types

Experience the advantages of TOPJOB® S: universal compatibility with all conductor types and high safety reserves, even under demanding environmental conditions.

Fastest Marking System

With perfectly matched hardware and software, WAGO provides powerful, customized marking solutions.

Your WAGO Contact

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Customer Service