MM-402926_GWA_IF-Categories_UPS_Gruppenbilder_011_0102000x2000.jpg

Uninterruptible Power Supply

The WAGO Uninterruptible Power Supply, consisting of a 24 V UPS charger and controller and one or more connected battery modules for energy storage, supplies the application reliably and for several hours.

UPS Charger and Controller

Consisting of a 24 VDC UPS charger and controller with one or more connected battery modules, WAGO’s uninterruptible power supplies reliably power you application for several hours. You benefit from a wide variety of parameterization options, as well as function monitoring and control via the available signal contacts.

The Benefits for You:

  • Slim charger and control unit saves control cabinet space
  • Optional integrated display and RS-232 interface for convenient visualization and configuration
  • Maintenance-free pluggable CAGE CLAMP® connection technology saves time
  • Battery control technology for predictive maintenance to extend battery life
MM-402926_GWA_IF-Categories_UPS_Gruppenbilder_010_2000x1125.jpg

Battery Modules

The battery modules serve as energy storage devices and complete the UPS system for safe, reliable operation of machines or systems when power failures or anomalies occur. The technology is based on pure lead battery modules and lead-acid non-woven battery modules with intelligent battery management.

The Benefits for You:

  • Parallel operation provides higher buffer time
  • Integrated temperature sensor
  • Battery control technology for determining the remaining life expectancy
MM-402926_GWA_IF-Categories_UPS_Gruppenbilder_012_2000x1125.jpg

Capacitive Buffer Modules

In addition to ensuring trouble-free operation of your machines and systems, the capacitive buffer modules offer the power reserves that may be required for starting heavy motors or triggering a fuse, such as when short voltage drops occur.

The Benefits for You:

  • Integrated diodes for decoupling buffered loads from unbuffered loads
  • Pluggable connection with maintenance-free CAGE CLAMP® connection technology saves time
  • Unlimited parallel connections possible
  • Adjustable switching threshold
  • Maintenance-free, high-energy gold caps
MM-402926_GWA_IF-Categories_UPS_Gruppenbilder_013_2000x1125.jpg

Discover Products

All Products

Discover the full range of uninterruptible power supplies from WAGO.

Additional service offerings:

This May Also Interest You

Other Interface Electronics Products

WAGO Power Supply Systems

As the level of automation increases, so do the demands on the reliable supply of voltage and current. WAGO’s innovative, efficient power supply systems offer a wide variety of solutions for virtually any application – whether you need a communicative power supply or power supply units for basic applications.