Energy Data Management

Parameter Setting – Not Programming

MM-14150_graphic energy data management_1_2000x1125
  • 11/3/2023
  • Our Modular System – the Basis for Your Savings

    WAGO Energy Data Management, consisting of software combined with a modular control system, records measurement data of different media and parameters for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analysis tools via simple parameter settings.

    WAGO Energy Data Management

    All Components at a Glance

    Efficiency Becomes Visible

    WAGO Energy Data Management – Easy, Flexible, Secure

    WAGO Energy Data Management offers more than data acquisition, storage and visualization. Based on data transparency and energy key figure calculation, it allows accurate efficiency assessments and successful energy management per ISO 50001. No IT knowledge is needed for this application – simple parameterization suffices.

    With this solution, users benefit from maximum flexibility, security and convenience – from the extensive connection options for energy meters and systems, to location- and software-independent HTML5 Web visualization, alarms for limit violations and integrated cloud connectivity. Optionally, modern dashboards can present efficiency gains in a clear, traceable and device-independent manner.

    Efficiency Is That Easy!

    With our energy data management solution, you record and visualize your measurement data from different media and with different parameters in no time.

    Your Benefits:

    • Ready to go in a few easy steps

    • No programming experience required

    • Perfect for nearly every industry

    MM-4107_EDM_EDM_5Schritte_2000x2000.jpg

    Your Way to Savings

    1. Select the hardware.

    2. Download the Energy Data Management Software and transfer it to the application controller.

    3. Install the hardware.

    4. Configure the input signals.

    5. Connect to the energy management software, SCADA or analysis tools (data transfer via MODBUS or FTPs).

    Components for Electrical Energy Measurement

    • Current transformers for connecting electrical installations with different rated currents

    • Components for easily retrofitting existing systems

    • Voltage taps for voltage measurement

    • Combined current and voltage taps for 2-conductor through terminal blocks

    Dataplotter2DE.jpg

    User-Friendly Software Application

    • Simple allocation of specific meter data and sensors

    • Convenient data logging to suit your requirements

    • Transparent function check via measurement data visualization

    • Automatically detect hardware upgrade

    MM-14508  website update Energiedatenmanagement_2000x1125.jpg

    Easy Configuration and Commissioning

    • Automatic detection of connected I/O modules

    • Transparent, clearly structured configuration pages

    • No programming experience required

    Calculate key energy figures

    Flexible calculation of key energy figures, using basic arithmetic operations, max./min., rounding, averaging, trigonometric functions and exponential functions.

    • Energy efficiency assessment per ISO 50001 possible

    • Alarms when specified limiting values are exceeded

    • Well-organized display of the calculated values, including their progression over time, in the form of dashboards

    Data logging and visualization

    • Cyclically log data for up to 80 channels

    • Conveniently select data point via data picker

    • Easily export overview of logged channels as CSV data for documenting measuring points

    • Adjust memory time flexibly

    • Visualize configured data points as line or bar charts via data plotter

    pfc200_750-8202_000-022_2000x2000.jpg

    PFC200 Application Controller

    The PFC200 Application Controller is the basic platform for the Energy Data Management application.

    Your WAGO Contact

    Additional service offerings: