[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/automation-technology","name":"Automation Technology","linkClass":null,"categoryCode":null},{"url":"/automation-technology/4-channel-io-modules","name":"Intrinsically Safe I/O Modules","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/4-channel-io-modules"
},
"headline": "Intrinsically Safe I/O Modules – 4-Channel DO and 4-Channel AI for Hazardous Areas",
"image": {
"@type": "ImageObject",
"url": "/medias/ex-bereich-750-539-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wxMTkxOTB8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3lZaTlvT1dRdk1UQTBNamt5T1RNMU5UazRNemd1YW5Cbnw2MmRlZDA3MDhhOTUwZmU0MGRjMTNkMjc4MmEwZWVlYzk0MThmY2RiMzFjMTE0MzJmM2RlNWE4YTJlZWFkZjZl"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Wed Apr 29 18:36:02 CEST 2020",
"dateModified": "Thu Feb 27 16:24:50 CET 2025"
}
News
Control and Detect: I/O Modules for Hazardous Areas
New for connecting sensors/actuators in zones 1/21 and 0/20: Intrinsically safe 4-channel I/O modules control various types of valves and economically record 0–20 mA, 4–20 mA and 3.6–21 mA standard signals per NAMUR NE43.
WAGO's 4-Channel Digital Output Module (750-539) Offers New Possibilities
WAGO's new intrinsically safe 4-channel 24 VDC VALVE Ex i Digital Output Module (750-539) controls various types of valves from different manufacturers (e.g., Bosch, SMC, Festo and Norgren). Benefit from the special I/O module with double channel count and higher output current.
Your Benefits with WAGO's 4 DO 24 VDC VALVE Ex i Module:
- Output current of max. 50 mA
- Control valves and valve terminals in Zones 1/21 and 0/20
- Channel-by-channel diagnostics (e.g., short circuit and wire break)
- Compact design: space-saving and cost-effective
- ATEX, IECEx certified
WAGO's New 4-Channel Analog Input Module (750-486) Offers New Possibilities
The four current input channels of the 750-486 4-AI Module allow standard signals to be recorded for the following measurement ranges: 0–20 mA and 4–20 mA (standard) and 3.6–21 mA (NAMUR NE43). The flexibility provided by the individually configurable channels and the narrow width open up new application areas.
Your Benefits with WAGO's 4 AI 0/4 … 20 mA Ex i Module:
- Configurable measuring ranges: 0–20 mA, 4–20 mA and 3.6–21 mA (NAMUR NE43)
- Compact design: space-saving and cost-effective analog module with 4 channels on an overall width of just 24 mm
- Channel-by-channel diagnostics (e.g., short circuit, wire break or out-of-measurement range)
- ATEX, IECEx certified
YOUR CONTACT PERSON AT WAGO
Learn more about WAGO within the industry here: