Nouveautés

New Wireless ETHERNET Gateway with Bluetooth®

Wireless data transmission is becoming increasingly popular. The key advantage of this technology is that it eliminates laying of cables in many cases, while expediting network installation.

WAGO's new 758-918 Wireless ETHERNET Gateway is ideal for wireless data transmission in machinery and equipment applications. This robust device, which has an internal directional antenna and provides an IP65 degree of protection, can be installed directly in the field, for example on a machine. The version with an optional external antenna is ideal for use in a control cabinet or in locations with poor reception.

All WLAN Standards and Bluetooth®

WAGO's 758-918 Wireless ETHERNET Gateway supports all current wireless LAN standards (WLAN 802.11 a/b/g/d/e/i/h), enabling the integration of virtually any Wi-Fi subscriber. In addition, this gateway also offers communication via Bluetooth® 4.0. With integrated access point functionality, small WLAN or Bluetooth® networks can be set up to accommodate seven subscribers. The gateway can be easily configured with a button on the device or via Web server.

Votre contact chez WAGO

Additional service offerings: