MM-370198_GWA_Steuerungen_04_2000x2000.jpg

ControllerBasic Controller 100

This controller has an RTOS real-time operating system and can be programmed with CODESYS per IEC 61131-3 standard.

The controller can be flexibly used for small automation applications within the process industry and mechanical engineering.

Your Benefits:

  • CODESYS programming

  • Cybersecurity standards

  • Integrated Web visualization

Basic Controller – Everything at a Glance

Learn more about the features and technical characteristics of our Basic Controller family. Learn more about security, operating systems, engineering and more with just one click.

Product Overview

Find the right Basic Controller for your application.

Integrated power supply module with field supply and slot for an SD memory card

Ideal for industrial use with CODESYS programming in small applications

Benefits:

  • 2 x ETHERNET interfaces

  • DIP switch

  • Slot for SD card

  • Integrated power supply module

  • Integrated webserver and user management

Integrated DIP switch for IP address management

Ideal for industrial use with CODESYS programming in small applications

Benefits:

  • 2 x ETHERNET interfaces

  • DIP switch

  • Integrated Web server

  • Integrated user management

Suitable for Your Applications

We support our customers with the right hardware and associated software for every application. Whether process technology, shipbuilding, the energy industry or classic mechanical engineering – we have the perfect controller for your application.

MM-40297_GWA_mechanical engineering_GettyImages-152885764_2000x1125.jpg

Industry

Modern, intelligent technologies guide industry toward a sustainable and efficient future. They enhance productivity and optimize performance across all aspects of industrial production.

brancheneinstiege_prozess_2000x1125.jpg

Process Automation

In this industry, the safety of people, a clean environment and safe, trouble-free plant operation are crucial. The possibility of use in hazardous locations is also a frequent requirement in the chemical, energy, gas and oil production industries.

MM-4796_Website_Marine_Update_New_Fotolia_93216555_2000x1125_stage.jpg

Marine and Onshore/Offshore Automation

Use in these areas requires assessment and qualification by independent classification societies (e.g., ABS, GL, LR). More than half of the 20 tests administered relate to EMC. The results achieved from these tests permit operation on marine diesel engines exposed to vibrations and in the EMC-sensitive area of a vessel’s bridge (compass approval). Of course, these properties also mean they can be used in other industries at no additional cost.

Du er altid velkommen til at kontakte os

Additional service offerings: