control-panel_2000x2000px.jpg

Control and Visualize with PERSPECTO® Control Panels

In addition to the HMI, WAGO's control panels also feature PLC runtime, making them full-fledged automation devices. They provide configurable functions for operation and monitoring, and can independently process control tasks.

In addition to pure programming, the WAGO-I/O-PRO programming system built on the CODESYS international standard allows offline simulation, fieldbus configuration, recipe management and much more. An on-board Webserver is also included.

Your benefits with PERSPECTO® Control Panels:

  • Short boot time

  • High computing power

  • Outstanding energy efficiency

  • Monitor sizes: 3.5 ... 15 inch

  • Flat design

  • Multiple interfaces

  • Control functionality complying with IEC 61131

Programmable

The control panels can be programmed in the five programming languages of the IEC 61131 international standard. In addition to pure programming, the WAGO-I/O-PRO programming system built on the CODESYS international standard allows offline simulation, fieldbus configuration, recipe management and much more.

Web Visualization

Displaying a visualization in a Web browser makes flexible options available. In addition to the PERSPECTO® Web Panel version, visualizations can be displayed on nearly any device with a browser, including smartphones and tablets using the WebVisu app.

Fully Integrated Visualization

Complete integration of the visualization system in a control system allows direct integration of variables. In addition, created masks can easily be reused in various controller configurations.

perspecto-control-panel_2000x1125px.jpg

All Products

Discover all control panel products.

Du er altid velkommen til at kontakte os

Additional service offerings: