MM-32260 website update Mini terminal blocks_Motorblock_2000x2000.jpg

Miniature Rail-Mount Terminal Blocks – a Real Wizard at Saving Space

The WAGO Miniature Rail-Mount Termnal Blocks TOPJOB

®

S with operating slots or push-buttons feature a compact design, making them ideal for connections in the cramped terminal boxes of motors or pumps, for example.

The compact design of the TOPJOB® S Miniature Rail-Mount Terminal Blocks makes them especially suitable for connections inside the cramped terminal boxes of motors or pumps, for example.

At a Glance:

  • Nominal cross-section: 1 (1.5) mm² | 2.5 (4) mm²,
    Rated current: 13.5 (17.5) A | 24 (32) A
    Rated voltage: 500 V | 800 V IEC

  • Custom mounting options

  • Push-in CAGE CLAMP® termination

Product Overview

Miniature Rail-Mount Terminal Blocks in Use

Device Connection in Building Technology – the Outdoor Unit of a Split Air-Conditioning System

Small components, big marking – the ample marking surface of the TOPJOB® S Miniature Rail-Mount Terminal Blocks provides clear organization quickly in compact subsystems.

Device Connection in Control Cabinets

A smaller size means a better fit – TOPJOB® S Miniature Rail-Mount Terminal Blocks offer a compact design for device connection in control cabinets.

DISCOVER THE DIVERSITY OF OUR MINIATURE TERMINAL BLOCKS

MM-32260 website update Mini terminal blocks_1_2000x1125_.jpg

Convenient Connection with a Compact Design

With lengths of 33 mm (nominal cross-section: 1 mm²) and 36.5 mm (nominal cross-section: 2.5 mm²), the new Miniature Rail-Mount Terminal Blocks are very compact, making connection especially convenient in the cramped terminal boxes of motors or pumps, for example.

2.5 mm² Miniature Rail-Mount Terminal Blocks are 25 % shorter than standard TOPJOB® S Rail-Mount Terminal Blocks (e.g., 2252-1201 to 2202-1201).

Mounting Variants for Every Application

WAGO’s Miniature Rail-Mount Terminal Blocks offer several mounting options for exceptional flexibility. They can be mounted directly on a 15 x 5.5 mm (0.5 x 0.27 in.) DIN-15 rail or on a mounting plate with a flange or snap-in mounting foot.

Push-in CAGE CLAMP® Actuation Variants

WAGO’s Miniature Rail-Mount Terminal Blocks are available with two actuation types: push-buttons or operating slots. Both types allow Push-in CAGE CLAMP® termination.

Advantages of push-buttons:

  • Use any standard operating tool.

  • The orange color highlights the actuator, giving users a clear overview at a glance.

  • The push-button has become synonymous with convenience, making it the industry’s go-to solution for in-the-field wiring.

Advantages of operating slots:

  • The tool remains in the operating slot – both hands are free for wiring.

  • After insertion, the operating tool marks the clamping point and keeps it open.

A Comprehensive Range of Accessories

The WAGO Miniature Rail-Mount Terminal Block is the smallest version in the TOPJOB® S portfolio. Since it’s part of the same portfolio, the industry-trusted TOPJOB® S accessories are also compatible with the Miniature Rail-Mount Terminal Blocks:

  • Range of jumpers: The standard TOPJOB® S Jumpers can be used. For example, use the pre-assembled jumpers for a star connection (2000-405/011-000) or a delta connection (2000-406/020-000).

  • Marking strips: Using WAGO’s continuous marking strips saves time and money – mark up to three lines at once.

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2250-1201

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; grå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2250-1204

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2250-301

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2250-304

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul
Varenr. 2250-307

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2250-311

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2250-314

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul
Varenr. 2250-317

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2250-321

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2250-324

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul
Varenr. 2250-327

2-leder-minigennemgangsklemme; med betjeningsknap; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2050-1201

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; grå

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2050-304

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2050-1204

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med testport; side- og midteropmærkning; til DIN 15-skinne; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul
Varenr. 2050-307

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; Endeterminalblok med monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2050-311

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå
Varenr. 2050-314

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; blå

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul
Varenr. 2050-317

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; med snap in-fod; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grøn-gul

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå
Varenr. 2050-321

2-leder-minigennemgangsklemme; med betjeningssprækker; 1 mm²; Midterterminalblok uden snap-in monteringsfod, uden monteringsflange; side- og midteropmærkning; med testport; Push-in CAGE CLAMP®; 1,00 mm²; grå

Helpful Tip

Efficiency and Precision for Control Cabinets

WAGO Provides the Right Digital Twin for Every Challenge

Digital twins from WAGO make a consistent digital added value chain possible in control cabinet manufacturing, reducing error rates in the process.

alle-produkte_reihenklemmensystem_2000x1125_o.jpg

All Products

Discover the diversity of WAGO’s rail-mount terminal block systems.

MM-30813_3d_group_picture_spring-technology_2023_2000x2000.jpg

10 advantages of the Cage Clamp

Find out more about the advantages of spring clamping technology in everyday electrician work here.

Din kontaktperson hos WAGO

Brug for hjælp?