Varenr. 831-1105
1-leder-hunstik; vippepal; Push-in CAGE CLAMP®; 10 mm²; Rastemål 7,62 mm; 5-polet; 100 % fejlstikbeskyttet; 10,00 mm²; lysegrå
The lever technology used in WAGO’s PCB terminal blocks and pluggable PCB connectors is universal and self-explanatory, offering safe, intuitive, tool-free operation for a wide variety of conductor cross-sections. The lever technology is particularly suited to connecting devices in the field. Discover the advantages and possible applications now!
The lever technology used in WAGO’s PCB terminal blocks and pluggable PCB connectors is universal and self-explanatory, offering safe, intuitive, tool-free operation for a wide variety of conductor cross-sections. The lever technology is particularly suited to connecting devices in the field. Discover the advantages and possible applications now!

One look, one click – terminating conductors using a lever with WAGO PCB terminal blocks and pluggable connectors is so quick and easy, safe and intuitive.
Our WAGO experts provide information on all aspects of WAGO PCB Terminal Blocks and Pluggable Connectors about handling and areas of application, and offer examples and applications.
Pluggable Device Connection in the Field – Safe, Industry, Tool-Free
Jörn Picker, WAGO Product Manager for PCB Connections, presents the WAGO 2734 Series MCS MINI Pluggable Connection System for conductor cross-sections from 0.14 to 1.5 mm2 (AWG 26 to AWG 14). This system makes the process of terminating even small cross-section conductors quick and easy – even under difficult conditions in the field, or with automated connection by industrial robots. A wide range of accessories also increases the safety of the plug connections.
Pluggable Device Connection in the Field – Safe, Industry, Tool-Free
Compact Connection with High Current Carrying Capacity
Securing Flying Leads – with a Mounting Adapter