CH-1781499_Website_Update_Energy Meter_MID_2026_09_2000x1125

Energiamittarit

Energiankulutuksen optimointi edellyttää kokonaisvaltaista energiamittausta. WAGOn valikoimassa on nyt uusia energiamittareita, jotka tekevät siitä helppoa ja tarjoavat useita keskeisiä etuja.

Energiamittarit käyttävät vivullista Push-in CAGE CLAMP® -jousiliitostekniikkaa. Näin huoltovapaat kytkennät voidaan tehdä nopeasti ja vaivattomasti. Mittareiden konfigurointi voidaan suorittaa Bluetooth® -yhteydellä.

Suoraan mittaavat virtamuuntajalla varustetut versiot ovat 72 mm leveitä. Erillisen virtamuuntajan kanssa käytettävien versioiden leveys on vain 36 mm leveitä.

Kompaktit mittarit säästävät huomattavasti tilaa ohjauskaapissasi.

The Energy Meters

WAGO Energy Meters

Thanks to their MID approval, WAGO energy meters for comprehensive energy consumption measurement can also be used for consumption billing. Watch the video to learn more.

  1. 00:02

    WAGO Energy Meters

  2. 00:00

    Secure Clamping Technology Thanks to Spring-Pressure Clamps

  3. 00:01

    Multiple Communication Interfaces in One Device

  4. 00:01

    Possible Uses of MID-Compliant Energy Meters

Three Interfaces in One Device

A Real Communication Pro

Three interfaces in just one device: Equipped with an M-Bus and Modbus® interface, as well as two S0 pulse outputs, the energy meters (MID) from WAGO are true communication pros! This makes the energy meters easy to integrate into any project.

Easy Configuration

Intuitive Configuration

Using our free WAGO Energy Meter Configurator app, the energy meters can be configured easily in no time – no programming required. In addition, the app offers a function for exporting current values to a CSV file and sending them via common messenger apps or email.

It’s Just That Easy

Our expert Michael Meyer shows how the app can be used to configure the energy meters quickly and easily.

Large Display

MM-42630  website update Energy Meter MID_2000x1125.jpg

Total Transparency at a Glance

Especially easy handling: Our energy meters have a large display for operation, which makes the most important data available at a glance in a clearly organized form and offers integrated touch-sensitive controls.

Connecting All Conductor Types Quickly

Saving Time at Every Level

Whether solid conductors, fine-stranded conductors or conductors with ferrules: Push-in connection technology with levers makes wiring quick and easy. In addition to saving time, CAGE CLAMP® connection technology increases safety, since a durable, reliable contact is guaranteed over the entire service life. This prevents problems like overheating of contact points.

Save Space on the DIN-Rail

Real Space Savings

Space within the control cabinet is valuable – so, despite their large displays, we made our new energy meters as compact as possible. The direct meters have an installation width of 72 mm. The version with a converter connection is especially narrow – just two division units (36 mm).

The Connection Technology for All Wire Types:

Solid

Fine-Stranded

With Ferrule

New Column
New Column
New Column






879-3000

879-3020

879-3040

Go to the product >>

Go to the product >>

Go to the product >>

Energy Meter, Direct Connection (4PU)

Energy Meter, Direct Connection (4PS)

Energy Meter, Transformer Connection (2PUCT)

Direct measurement up to 65 A

Measurement via 1 A or 5 A current transformer

Measurement in 2-, 3- and 4-conductor networks (3 × 230 V / 400 V)

Configuration via touch-sensitive controls and Bluetooth®

Interfaces: Modbus®, M-Bus, pulse output, Bluetooth®

External rate control input (230 V)

Four-quadrant measurement

Displays: voltage (V), current (A), frequency (Hz), active power (kW), reactive power (kvarh), apparent power (kVA)

Connection technology with Push-in CAGE CLAMP® and lever

Show product list

Energy Data Acquisition and Energy Data Management

All the energy data can be recorded and displayed in the WAGO Energy Data Management application on clearly organized dashboards.

An All-in-One Solution from a Single Source

WAGO Current Transformers and Energy Meters (MID)

Plug-in current transformers for billing measurement join WAGO’s range of current and energy measurement solutions. These transformers follow the conformity assessment procedure (module D) and are perfect for combination with the new WAGO Energy Meters (MID) to form a complete solution. A quick-mount kit allows easy, cost-effective installation. A large number of mounting options give users tremendous flexibility. The new plug-in current transformers are used in applications where the current of large loads cannot be measured directly. A real-world example is measuring manufacturing machines’ energy consumption in order-related production or when individually billing each tenant for their energy consumption in distributed properties.

Your WAGO Contact

Yhteyshenkilösi WAGOlla