MM-42828_website_ground-resistance-signaling-module_kombi_2000x2000.jpg

Ground Resistance Signaling Module

With the new ground resistance signaling module, in the grounded operating mode, WAGO offers not only detection of 0 V grounding, but also fully automatic detection of resistance values below a non-adjustable, unbalanced insulation resistance between ground and +24 V or 0 V of the supply voltage.

Benefits of the Ground Resistance Signaling Module

In the video, Frank Sellke describes the benefits the ground resistance signaling module offers you for preventive maintenance.

  1. 00:01

    Benefits of the Ground Resistance Signaling Module

  2. 00:01

    Practical Use of the Alarm Signal

  3. 00:01

    Quick and Easy Troubleshooting in the Event of a Ground Fault

  4. 00:04

    WAGO Ground Resistance Signaling Module

Properties

The Evolution of the Ground Resistance Signaling Module

Single Wire

  • Immediate fuse tripping in the event of a ground fault

  • Immediate system shutdown

  • No pre-warning

MM-42828_website_ground-resistance-signaling-module_isolationswiderstand_2000x1125_.jpg

Ground Conductor Disconnect Terminal Block – Manual Insulation Resistance Test

  • Immediate fuse tripping in the event of a ground fault

  • Immediate system shutdown

  • Detection of potential ground faults through routine manual maintenance

MM-42828_website_ground-resistance-signaling-module_box_2000x1125_.jpg

Ground Resistance Signaling Module – Automatic Insulation Resistance Testing

The ground resistance signaling module offers the industry’s best cost–benefit ratio and is easy to use. Replacement of the previous ground conductor disconnect terminal block is straightforward. Only two additional wires have to be connected to the PLC to make the potential-free contact ready for evaluation.

Advantages of the Ground Resistance Signaling Module over the Mechanical Ground Conductor Disconnect Terminal Block – in Practice

  • Manual testing for emerging ground faults replaced by fully automated monitoring

  • Reduction of the inspection interval from approx. 3 months to 10 seconds

  • Immediate further signaling by potential-free contact for signaling to PLC

Example Applications

Yhteyshenkilösi WAGOlla

Additional service offerings: