News

Portfolio Expansion of the TOPJOB® S Rail-Mount Terminal Block with Lever

  • 3/2/2020
  • The new TOPJOB® S Rail-Mount Terminal Blocks with levers, with a rated cross-section of 4 mm2, complement the existing WAGO rail-mount terminal block portfolio in the through terminal block area.

    At a Glance:

    • TOPJOB® S Rail-Mount Terminal Block with a rated cross-section of 4 mm²

    • Tool-free wiring

    • Saves time on frequent rewiring

    • Intuitive operation



    This additional variant now provides rail-mount terminal blocks with levers with rated cross-sections from 2.5 mm2 to 16 mm2. It is the perfect addition to the overall TOPJOB® S family of rail-mount terminal blocks and is easy to combine with existing terminals blocks, whether they have operating slots or push-buttons. For instance, they use the same jumpers and marking system. Their most convincing advantage is intuitive connection with levers, which require no tools to open/close and identify the open clamping point when raised. Rail-mount terminal blocks with levers are appropriate for quick and easy network connection, among other uses.

    2-wire and 3-wire through terminal blocks are available in gray, blue and green–yellow for PE (ground conductor). They offer lever operation for the external connection, and a choice of either an operating slot or push-button for the internal connection. The lever makes simultaneous connection of difficult-to-bend multi-core sheathed cables especially convenient. In addition, intuitive tool-free lever open reduces the significant time needed for rewiring.

    betaetigungsvarianten_topjob-s_keyvisual_2000x1500.jpg

    WAGO Rail-Mount Terminal Blocks with Levers, Push-Buttons or Operating Slots

    WAGO Rail-Mount Through Terminal Blocks are available in three different actuation variants: lever, push-button and operating slot – the right rail-mount terminal block for every application.

    Bornes sur rail TOPJOB® S WAGO : nous répondons volontiers à vos questions.

    Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

    WAGO Contact SAS